The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories Load break switches
    • HZC211
    EAN
    3250613140717
    Packaging
    1 Piece
    • Modular load switch breakers
    • Accessories Load break switches
    • See more

    Terminal shrouds 3P LBS 20-63A HZC211

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal shrouds 3P LBS 20-63A

    HZC211

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZC211
    PDF
    RoHS report HZC211
    PDF

    Downloads

    • Product image

      Image HZC211  | Hager

      Product Image HZC211

    • Product datasheet

      Image Hager Product data sheet HZC211  | Hager

      Hager Product data sheet HZC211

      Terminal shrouds 3P LBS 20-63A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      835,39 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      317,86 kB
      Image EU Declaration of conformity  | Hager

      EU Declaration of conformity

      Declaration of conformity en-GB 2025-11-21

      PDF
      604,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZC112 - Shaft extension N°5 200mm LBS 20-125A
      HZC112
      Shaft extension N°5 200mm LBS 20-125A
    • 2
      HZC218 - Terminal shrouds 4P LBS 100-160A
      HZC218
      Terminal shrouds 4P LBS 100-160A
    • 3
      HZI401 - Bridging bar 2x4P 160A
      HZI401
      Bridging bar 2x4P 160A
    • 4
      HZF206 - Terminal shrouds 3P FCS 630A
      HZF206
      Terminal shrouds 3P FCS 630A
    • 5
      HZ166 - Busbar for COS 2000A-2500A
      HZ166
      Busbar for COS 2000A-2500A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland