Modular change-over switch 3x40A • HIM304 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Switching and protective devices
  • Load breakers and switches
  • Change-over switches
  • HIM304

Modular change-over switch 3x40A

HIM304

  • Modular devices
  • Switching and protective devices

Modular change-over switch 3x40A HIM304

EAN
3250613140519
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Door coup­ling handle for switchgear 1 products available
  • Switch oper­ating shaft 3 products available
  • Auxil­iary contact block 2 products available
  • Terminal cover 2 products available
  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available

Complete your system

  • Door coup­ling handle for switchgear
  • Switch oper­ating shaft
  • Auxil­iary contact block
  • Terminal cover
  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
  • HZC016

    Grey handle COS 20-80A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC111

    Shaft extension N°5 150mm LBS 20-125A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC112

    Shaft extension N°5 200mm LBS 20-125A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC113

    Shaft extension N°5 320mm LBS 20-125A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC311

    Auxiliary contact 1C+1O LBS 20-160A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC312

    Auxiliary contact 2C LBS 20-160A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC211

    Terminal shrouds 3P LBS 20-63A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC212

    Terminal shrouds 4P LBS 20-63A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC706

    Insulated busbar 3P change over 20-40A HIM302 HIM304

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Voltage
  • Rated oper­a­tional voltage Ue
    380 - 415 V
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated impulse with­stand voltage Uimp
    8,000 V
Elec­tric current
  • Rated current
    40 A
  • Rated short-­time with­stand current Icw IEC 60947
    1.26 kA
  • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
    50 kA
Power
  • Rated oper­a­tional power under 400 V AC AC1
    26,000 W
  • Total power loss under IN
    2.70 W
Archi­tec­ture
  • Number of poles
    3
  • Control/­op­er­a­tion element
    Short rotary handle
  • Type of pole
    3P
Dimen­sions
  • Height
    93.5 mm
  • Width
    97.5 mm
  • Depth
    110 mm
Controls and indic­ators
  • Motor drive integ­rated
    No
Cover, door
  • Inter­lock­able
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP20
Capa­city
  • Number of modules
    6
Frequency
  • Frequency
    50 - 60 Hz
Use condi­tions
  • Oper­ating temper­ature
    -20 - 70 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1.5 - 16 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 16 mm²

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration HIM304 (english)
PDF
103,10 kB
RoHS declaration HIM304 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HIM304  | Hager

    Product Image HIM304

  • Installation manual

    Image Installation manual International 2024-11-28  | Hager

    Installation manual International 2024-11-28

    PDF
    1,45 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    573,94 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-12-04

    PDF
    639,40 kB
More documentation

Discover more of this product range

    5
  • 1
    HI403R - Modular change-over switch 63A
    HI403R
    Modular change-over switch 63A
  • 2
    HI404R - Modular change-over switch 80A
    HI404R
    Modular change-over switch 80A
  • 3
    HI405R - Modular change-over switch 100A
    HI405R
    Modular change-over switch 100A
  • 4
    HI406R - Modular change-over switch 125A
    HI406R
    Modular change-over switch 125A
  • 5
    HI451 - Change-over switch 4P 125A
    HI451
    Change-over switch 4P 125A

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland