The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HIC416A
    EAN
    3250613191269
    Packaging
    1 Piece
    • Auto­matic transfer switches up to 1600 A

    Motorized changeover switch 4P 160A 400V HIC416A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motorized changeover switch 4P 160A 400V

    HIC416A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 2 products available
    • Auxil­iary contact block 1 products available
    • Terminal cover 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Auxil­iary contact block
    • Terminal cover
    • HZI401

      Bridging bar 2x4P 160A

      €0.00  / *
    • HZI230

      Single phase voltage sensing tap

      €0.00  / *
    • HZI300

      Auxiliary contact 1O+1F 20-160A - separeted common

      €0.00  / *
    • HZI210

      Sealable cover

      €0.00  / *
    • HZC218

      Terminal shrouds 4P LBS 100-160A

      €0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Elec­tric current
    • Rated current IN
      160 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      40 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      105,000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    • Suit­able for distri­bu­tion board
      Yes
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HIC416A
    PDF
    RoHS report HIC416A
    PDF

    Downloads

    • Product image

      Image HIC416A  | Hager

      Product Image HIC416A

    • Product datasheet

      Image Hager Product data sheet HIC416A  | Hager

      Hager Product data sheet HIC416A

      Motorized changeover switch 4P 160A 400V

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HIB420M - Motorized transfer switch 4P 200A
      HIB420M
      Motorized transfer switch 4P 200A
    • 2
      HIC416G - Automatic transfer switch 4x 160A
      HIC416G
      Automatic transfer switch 4x 160A
    • 3
      HIC492E - ATS with energy management 4x 1600A
      HIC492E
      ATS with energy management 4x 1600A
    • 4
      HIC495G - Automatic transfer switch 4x 3200A
      HIC495G
      Automatic transfer switch 4x 3200A
    • 5
      HIB494M - Motorized transfer switch 4P 2500A
      HIB494M
      Motorized transfer switch 4P 2500A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland