The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories Load break switches
    • HZI300
    EAN
    3250613362928
    Packaging
    1 Piece
    • Accessories Load break switches

    Auxiliary contact 1O+1F 20-160A - separeted common HZI300

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Auxiliary contact 1O+1F 20-160A - separeted common

    HZI300

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Side
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Type of contacts
      1NC+1NO
    Dimen­sions
    • Height
      98 mm
    • Width
      104 mm
    • Depth
      36 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZI300
    PDF
    RoHS report HZI300
    PDF

    Downloads

    • Product image

      Image HZI300  | Hager

      Product Image HZI300

    • Product datasheet

      Image Hager Product data sheet HZI300  | Hager

      Hager Product data sheet HZI300

      Auxiliary contact 1O+1F 20-160A - separeted common

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZI400 - Bridging bar 2x4P 63-125A
      HZI400
      Bridging bar 2x4P 63-125A
    • 2
      HZI010 - Selection Auto / manual key 125 - 3200A
      HZI010
      Selection Auto / manual key 125 - 3200A
    • 3
      HZ093 - Collar terminals for  HA964N 3P
      HZ093
      Collar terminals for HA964N 3P
    • 4
      HZI401 - Bridging bar 2x4P 160A
      HZI401
      Bridging bar 2x4P 160A
    • 5
      HZF503 - Neutral Link 250A
      HZF503
      Neutral Link 250A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland