Motorized changeover switch 4P 63A 400V • HIC406A | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalogue
            • Switching and protective devices
            • Load breakers and switches
            • Auto­matic transfer switches up to 1600 A
            • HIC406A
            HIC406A - Motorized changeover switch 4P 63A 400V
            HIC406A - Motorized changeover switch 4P 63A 400V

            Motorized changeover switch 4P 63A 400V

            HIC406A

            HIC406A - Motorized changeover switch 4P 63A 400V
            HIC406A - Motorized changeover switch 4P 63A 400V
            • Switching and protective devices

            Motorized changeover switch 4P 63A 400V HIC406A

            EAN
            3250613191221
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Auxil­iary contact block 1 products available
            • Terminal cover 2 products available
            • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 2 products available

            Complete your system

            • Auxil­iary contact block
            • Terminal cover
            • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
            • HZI300

              Auxiliary contact 1O+1F 20-160A - separeted common

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC218

              Terminal shrouds 4P LBS 100-160A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZI210

              Sealable cover

              0.00 €  / *
              Add to a list
              Add to a list
            • HZI230

              Single phase voltage sensing tap

              0.00 €  / *
              Add to a list
              Add to a list
            • HZI400

              Bridging bar 2x4P 63-125A

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Voltage
            • Rated oper­a­tional voltage Ue
              380 - 415 V
            Elec­tric current
            • Rated current
              63 A
            • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
              50 kA
            Power
            • Rated oper­a­tional power under 400 V AC AC1
              41,000 W
            Archi­tec­ture
            • Number of poles
              4
            • Device construc­tion type
              Fixed built-in
            Compat­ib­ility
            • Suit­able for DIN Rail
              Yes
            • Suit­able for distri­bu­tion board
              Yes

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration HIC406A (english)
            PDF
            103,10 kB
            RoHS declaration HIC406A (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image HIC406A  | Hager

              Product Image HIC406A

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-04-13

              PDF
              573,94 kB
              Image EU Declaration of Conformity  | Hager

              EU Declaration of Conformity

              Declaration of conformity en-GB 2024-12-04

              PDF
              639,40 kB
            More documentation

            Discover more of this product range

              5
            • 1
              HIB416M - Motorized transfer switch 4P 160A
              HIB416M
              Motorized transfer switch 4P 160A
            • 2
              HIB420M - Motorized transfer switch 4P 200A
              HIB420M
              Motorized transfer switch 4P 200A
            • 3
              HIB425M - Motorized transfer switch 4P 250A
              HIB425M
              Motorized transfer switch 4P 250A
            • 4
              HIB440M - Motorized transfer switch 4P 400A
              HIB440M
              Motorized transfer switch 4P 400A
            • 5
              HIB463M - Motorized transfer switch 4P 630A
              HIB463M
              Motorized transfer switch 4P 630A

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland