The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Load break switches
    • HAE412
    EAN
    3250613140410
    Packaging
    1 Piece
    • Modular load switch breakers
    • Load break switches
    • See more

    Load break switch visible break. 4P 125A HAE412

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load break switch visible break. 4P 125A

    HAE412

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary contact block 2 products available
    • Switch oper­ating shaft 3 products available
    • Terminal cover 1 products available
    • Door coup­ling handle for switchgear 1 products available

    Complete your system

    • Auxil­iary contact block
    • Switch oper­ating shaft
    • Terminal cover
    • Door coup­ling handle for switchgear
    • HZC312

      Auxiliary contact 2C LBS 20-160A

      €0.00  / *
    • HZC311

      Auxiliary contact 1C+1O LBS 20-160A

      €0.00  / *
    • HZC114

      Shaft extension N°6 150mm LBS 100-160A

      €0.00  / *
    • HZC116

      Shaft extension N°6 320mm LBS 100-160A

      €0.00  / *
    • HZC115

      Shaft extension N°6 200mm LBS 100-160A

      €0.00  / *
    • HZC218

      Terminal shrouds 4P LBS 100-160A

      €0.00  / *
    • HZC014

      Grey handle LBS 100-160A

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      125 A
    • Accept­able current rating AC21
      125 A
    • Accept­able current rating AC21 category B
      125 A
    • Accept­able current rating AC22 category B
      125 A
    • Accept­able current rating AC23 category A
      125 A
    • Accept­able current rating AC23 category B
      125 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      7 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      4 kA
    • Rated short-­time with­stand current Icw IEC 60947
      4 kA
    Connec­tion
    • Cross-sec­tion rigid conductor
      70 mm²
    • Cross-sec­tion flex­ible conductor
      70 mm²
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Power
    • Power loss per pole at In
      4.60 W
    • Power dissip­a­tion at IN
      18.40 W
    • Rated oper­a­tional power under 400 V AC AC1
      82,000 W
    • Rated oper­a­tional power under 400 V AC AC23
      56,000 W
    Equip­ment
    • Motor drive optional
      No
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Archi­tec­ture
    • Type of pole
      4P
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Short rotary handle
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • Is reversing switch
      No
    • Version as emer­gency stop install­a­tion
      No
    • Version as main switch
      Yes
    • Version as main­ten­ance/ser­vice switch
      Yes
    • Version as safety switch
      Yes
    • Version as switch discon­nector compact
      Yes
    Capa­city
    • Number of modules
      7.71
    Install­a­tion, mounting
    • Nominal tight­ening torque
      4 - 4.4 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      84 mm
    • Width
      135 mm
    • Depth
      132 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HAE412
    PDF
    RoHS report HAE412
    PDF

    Downloads

    • Product image

      Image HAE412  | Hager

      Product Image HAE412

    • Product datasheet

      Image Hager Product data sheet HAE412  | Hager

      Hager Product data sheet HAE412

      Load break switch visible break. 4P 125A

      PDF
    • Installation manual

      Image Interrupteur sectionneur coupure visible HAE / 100A-160A  | Hager

      Interrupteur sectionneur coupure visible HAE / 100A-160A

      Installation manual en-GB, fr-FR, de-DE 2020-02-17

      PDF
      1,07 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      835,39 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      317,86 kB
      Image EU Declaration of conformity  | Hager

      EU Declaration of conformity

      Declaration of conformity en-GB 2025-11-21

      PDF
      604,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HA353 - Load break switch 3P 200A
      HA353
      Load break switch 3P 200A
    • 2
      HAC406 - Load break switch 4P 63A
      HAC406
      Load break switch 4P 63A
    • 3
      HA452 - Load break switch 4P 160A
      HA452
      Load break switch 4P 160A
    • 4
      HAC310 - Load break switch 3P 100A
      HAC310
      Load break switch 3P 100A
    • 5
      HAC306 - Load break switch 3P 63A
      HAC306
      Load break switch 3P 63A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland