The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Load break switches
    • HAC410
    EAN
    3250613140397
    Packaging
    1 Piece
    • Modular load switch breakers
    • Load break switches
    • See more

    Load break switch 4P 100A HAC410

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load break switch 4P 100A

    HAC410

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Switch oper­ating shaft 3 products available
    • Terminal cover 1 products available
    • Door coup­ling handle for switchgear 1 products available
    • Auxil­iary contact block 2 products available

    Complete your system

    • Switch oper­ating shaft
    • Terminal cover
    • Door coup­ling handle for switchgear
    • Auxil­iary contact block
    • HZC111

      Shaft extension N°5 150mm LBS 20-125A

      €0.00  / *
    • HZC113

      Shaft extension N°5 320mm LBS 20-125A

      €0.00  / *
    • HZC112

      Shaft extension N°5 200mm LBS 20-125A

      €0.00  / *
    • HZC214

      Terminal shrouds 4P LBS 63-100A

      €0.00  / *
    • HZC010

      Grey handle LBS 20-100A

      €0.00  / *
    • HZC312

      Auxiliary contact 2C LBS 20-160A

      €0.00  / *
    • HZC311

      Auxiliary contact 1C+1O LBS 20-160A

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      100 A
    • Accept­able current rating AC21
      100 A
    • Accept­able current rating AC21 category A
      100 A
    • Accept­able current rating AC21 category B
      100 A
    • Accept­able current rating AC22 category A
      100 A
    • Accept­able current rating AC22 category B
      100 A
    • Accept­able current rating AC23 category A
      100 A
    • Accept­able current rating AC23 category B
      100 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      2.1 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      1.50 kA
    • Rated short-­time with­stand current Icw t=1s 380 - 415 V AC according to IEC 60947 - 3
      1.50 kA
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      25 kA
    Archi­tec­ture
    • Type of pole
      4P
    • Control/­op­er­a­tion element
      Short rotary handle
    • Neutral posi­tion
      Without neutral
    • Number of poles
      4
    Connec­tion
    • Cross-sec­tion rigid conductor
      35 mm²
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    • Type voltage supply
      AC
    Power
    • Power loss per pole at In
      4 W
    • Power dissip­a­tion at IN
      16 W
    • Rated oper­a­tional power under 400 V AC AC1
      65,000 W
    • Rated oper­a­tional power under 400 V AC AC23
      36,000 W
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3.5 - 3.85 Nm
    Equip­ment
    • Motor drive optional
      No
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    • Seal­able
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 50 Hz
    Connectivity
    • Type of connec­tion
      Screw terminal
    Func­tions
    • Is reversing switch
      No
    • Version as emer­gency stop install­a­tion
      No
    • Version as main switch
      Yes
    • Version as main­ten­ance/ser­vice switch
      Yes
    • Version as safety switch
      Yes
    • Version as switch discon­nector compact
      Yes
    Capa­city
    • Number of modules
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HAC410
    PDF
    RoHS report HAC410
    PDF

    Downloads

    • Product image

      Image HAC410  | Hager

      Product Image HAC410

    • Product datasheet

      Image Hager Product data sheet HAC410  | Hager

      Hager Product data sheet HAC410

      Load break switch 4P 100A

      PDF
    • Installation manual

      Image Installation manual International 2026-08-18  | Hager

      Installation manual International 2026-08-18

      PDF
      792,10 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      835,39 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      317,86 kB
      Image EU Declaration of conformity  | Hager

      EU Declaration of conformity

      Declaration of conformity en-GB 2025-11-21

      PDF
      604,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HA353 - Load break switch 3P 200A
      HA353
      Load break switch 3P 200A
    • 2
      HA964N - Load break switch with visible breaking 4P 250A
      HA964N
      Load break switch with visible breaking 4P 250A
    • 3
      HAE412 - Load break switch visible break. 4P 125A
      HAE412
      Load break switch visible break. 4P 125A
    • 4
      HA460 - Load break switch 4P 800A
      HA460
      Load break switch 4P 800A
    • 5
      HA453 - Load break switch 4P 200A
      HA453
      Load break switch 4P 200A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland