
Load break switch 4P 80A HAC408
EAN
3250613140380
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Door coupling handle for switchgear 1 products available
-
Switch operating shaft 3 products available
-
Auxiliary contact block 2 products available
-
Terminal cover 1 products available
Complete your system
Technical properties
Electric current
-
Rated current80 A
-
Acceptable current rating AC2180 A
-
Acceptable current rating AC21 category B80 A
-
Acceptable current rating AC22 category B80 A
-
Acceptable current rating AC23 category A80 A
-
Acceptable current rating AC23 category B80 A
-
Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-32.10 kA
-
Rated short-time withstand current Icw 1s IEC 609471.50 kA
-
Rated short-time withstand current Icw IEC 609471.50 kA
Architecture
-
Type of pole4P
-
Control/operation elementShort rotary handle
-
Number of poles4
Connection
-
Cross-section rigid conductor35 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue380 - 415 V
Power
-
Power loss per pole at In2.40 W
-
Total power loss under IN9.60 W
-
Rated operational power under 400 V AC AC152,000 W
-
Rated operational power under 400 V AC AC2336,000 W
Installation, mounting
-
Nominal tightening torque3.5 - 3.85 Nm
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Use conditions
-
Operating temperature-20 - 70 °C
Cover, door
-
InterlockableYes
Safety
-
Ingress Protection (IP) classIP20
Frequency
-
Frequency50 - 50 Hz
Connectivity
-
Type of connectionScrew terminal
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchYes
-
Version as maintenance/service switchYes
-
Version as safety switchYes
-
Version as switch disconnector compactYes
Capacity
-
Number of modules4
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-13
PDF835,39 kBDeclaration
Declaration of conformity International 2022-09-07
PDF635,00 kB
More documentation