The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Gamma and accessories
    • GP318T
    EAN
    3250612963638
    Packaging
    1 Piece
    • Gamma and accessories

    Door,gamma,transparent,spare door,for enclosure, 54Modules GP318T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door,gamma,transparent,spare door,for enclosure, 54Modules

    GP318T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available

    Complete your system

    • Lock system
    • GZ35A

      Key lock, gamma, for enclosure, 13-72modules

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      500 mm
    • Width
      355 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Stop door
    • Number of locks
      1
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Untreated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left, Right
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock
    Equip­ment
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration GP318T
    PDF
    RoHS report GP318T
    PDF

    Downloads

    • Product image

      Image GP318T  | Hager

      Product Image GP318T

    • Product datasheet

      Image Hager Product data sheet GP318T  | Hager

      Hager Product data sheet GP318T

      Door,gamma,transparent,spare door,for enclosure, 54Modules

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-10-24  | Hager

      Declaration of conformity en-GB 2025-10-24

      PDF
      363,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      GP313T - Door,gamma,transparent,spare door,for enclosure, 39Modules
      GP313T
      Door, gamma, transparent, spare door, for enclosure, 39Modules
    • 2
      GZ35A - Key lock,gamma,for enclosure,13-72modules
      GZ35A
      Key lock, gamma, for enclosure, 13-72modules
    • 3
      GZ32A - Sealing kit,gamma,for enclosure,13-72 modules
      GZ32A
      Sealing kit, gamma, for enclosure, 13-72 modules
    • 4
      GS213D - Back plate,gamma,26 modules,2row
      GS213D
      Back plate, gamma, 26 modules, 2row
    • 5
      GP113T - Door,gamma,transparent,spare door,for enclosure 13M
      GP113T
      Door, gamma, transparent, spare door, for enclosure 13M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland