The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Mini Gamma and accessories
    • GD104N
    EAN
    3250612843169
    Packaging
    5 Pieces
    • Mini Gamma and accessories

    Mini-enclosure, gamma, 4 module, protect. class IP30, 1xPE, 1xN GD104N

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mini-enclosure, gamma, 4 module, protect. class IP30, 1xPE, 1xN

    GD104N

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 1 products available
    • Lock system 1 products available
    • Push-in terminal 2 products available
    • Cover strip 2 products available

    Complete your system

    • Door/­op­er­ating panel
    • Lock system
    • Push-in terminal
    • Cover strip
    • GP104P

      Door for mini-enclosure Gamma / GD, 6 Mod wide, White

      €0.00  / *
    • VZ313

      Door key, gamma, for door of the mini-enclosure, GD

      €0.00  / *
    • GZ07N

      N-terminal, minigamma, 7 connections

      €0.00  / *
    • GZ07E

      PE-terminal, minigamma, 7 connections

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      230 - 230 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      40 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      4
    Func­tions
    • Has protec­tion main switch
      No
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      180 mm
    • Width
      110 mm
    • Depth
      82 mm
    • Number of width units
      4
    Cover, door
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock
    • Glow wire test
      750 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration GD104N
    PDF
    RoHS report GD104N
    PDF

    Downloads

    • Product image

      Image GD104N  | Hager

      Product Image GD104N

    • Product datasheet

      Image Hager Product data sheet GD104N  | Hager

      Hager Product data sheet GD104N

      Mini-enclosure, gamma, 4 module, protect. class IP30, 1xPE, 1xN

      PDF
    • BIM Revit objects

      Image Range:MINIGAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:MINIGAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,14 MB
      Image Range:MINIGAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:MINIGAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,13 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-14

      PDF
      824,09 kB
      Image Declaration of conformity en-GB 2024-04-15  | Hager

      Declaration of conformity en-GB 2024-04-15

      PDF
      174,16 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      658,88 kB
    More documentation

    Discover more of this product range

      5
    • 1
      GP104P - Door for mini-enclosure Gamma / GD, 6 Mod wide, White
      GP104P
      Door for mini-enclosure Gamma / GD, 6 Mod wide, White
    • 2
      GD102N - Mini-enclosure, gamma, 2 module, protect. class IP30
      GD102N
      Mini-enclosure, gamma, 2 module, protect. class IP30
    • 3
      GD108N - Mini-enclosure, gamma, 8 module, protect. class IP30, 1xPE, 1xN
      GD108N
      Mini-enclosure, gamma, 8 module, protect. class IP30, 1xPE, 1xN
    • 4
      GD106N - Mini-enclosure, gamma, 6 module, protect. class IP30, 1xPE, 1xN
      GD106N
      Mini-enclosure, gamma, 6 module, protect. class IP30, 1xPE, 1xN
    • 5
      GP106P - Door for mini-enclosure Gamma / GD, 4 Mod wide, White
      GP106P
      Door for mini-enclosure Gamma / GD, 4 Mod wide, White

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland