Contactor 63A, 2NC, 12V • ESL264 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalog
  • Modular devices
  • Switching and signalling devices
  • Install­a­tion relays, contact­ors, load shed­ding and accessories
  • ESL264
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
ESD464 - Contactor 63A, 4NC, 24V~50Hz
ESD464
Contactor 63A, 4NC, 24V~50Hz
2
ESC227 - Contactor 25A, 1NO+1NC, 230V~50Hz
ESC227
Contactor 25A, 1NO+1NC, 230V~50Hz
3
ESL264 - Contactor 63A, 2NC, 12V~50Hz
ESL264
Contactor 63A, 2NC, 12V~50Hz
4
ESL426 - Contactor 25A, 4NC, 12V~ 50Hz
ESL426
Contactor 25A, 4NC, 12V~ 50Hz
5
ESL240S - Humfree Contactor 40A, 2NO, 12V~ 50Hz & 12V DC
ESL240S
Humfree Contactor 40A, 2NO, 12V~ 50Hz & 12V DC
ESL264 - Contactor 63A, 2NC, 12V~50Hz
ESL264 - Contactor 63A, 2NC, 12V~50Hz

Contactor 63A, 2NC, 12V~50Hz

ESL264

ESL264 - Contactor 63A, 2NC, 12V~50Hz
ESL264 - Contactor 63A, 2NC, 12V~50Hz
  • Modular devices

Contactor 63A, 2NC, 12V~50Hz ESL264

EAN
3250612401246
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­iary device for distri­bu­tion board devices 1 products available
  • Mech­anic accessories for low-voltage compon­ents 1 products available
  • Safety trans­former 1 products available

Complete your system

  • Auxil­iary device for distri­bu­tion board devices
  • Mech­anic accessories for low-voltage compon­ents
  • Safety trans­former
  • ESC080

    Auxiliary contact 6A, 1NO+1NC

    0.00 €  / *
    Add to a list
    Add to a list
  • LZ060

    Heat dissipation insert

    0.00 €  / *
    Add to a list
    Add to a list
  • ST309

    Safety Transformer 20VA 12V

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Connec­tion
  • Type of contacts
    2NC
  • Number of contacts
    2
  • Cross-sec­tion flex­ible conductor
    1.5 - 16 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 25 mm²
Elec­tric current
  • Rated current
    63 A
Capa­city
  • Number of modules
    3
Frequency
  • Frequency
    50 - 50 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Command voltage AC
    12 - 12 V
  • Command voltage DC
    0 - 0 V
Use condi­tions
  • Oper­ating temper­ature
    -10 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Endur­ance
  • Number of mech­an­ical oper­a­tions
    100,000
  • Elec­tric endur­ance in number of cycles
    30,000
Power
  • Total power loss under IN
    10 W
  • Inrush power absorbed
    60 VA
Dimen­sions
  • Height
    85 mm
  • Width
    54 mm
  • Depth
    60 mm
Equip­ment
  • Number of NO contacts
    0
  • Number of NC contacts
    2
  • With switch for manual switch
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration ESL264 (english)
PDF
103,10 kB
RoHS declaration ESL264 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image ESL264  | Hager

    Product Image ESL264

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-23

    PDF
    386,51 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-05-04

    PDF
    224,65 kB
More documentation

Discover more of this product range

    5
  • 1
    ED183 - Intensity relay
    ED183
    Intensity relay
  • 2
    ERC218 - Relay 16A, 1NO+1NC, 230V~50Hz
    ERC218
    Relay 16A, 1NO+1NC, 230V~50Hz
  • 3
    ERC225 - Override Contactor 25A, 2NO, 230V~50Hz
    ERC225
    Override Contactor 25A, 2NO, 230V~50Hz
  • 4
    ESC080 - Auxiliary contact 6A, 1NO+1NC
    ESC080
    Auxiliary contact 6A, 1NO+1NC
  • 5
    ESC125 - Contactor 25A, 1NO, 230V~50Hz
    ESC125
    Contactor 25A, 1NO, 230V~50Hz

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland