The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • ESL263
    EAN
    3250612401154
    Packaging
    1 Piece

    Contactor 63A, 2NO, 12V~50Hz ESL263

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Contactor 63A, 2NO, 12V~50Hz

    ESL263

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Mech­anic accessories for low-voltage compon­ents 1 products available
    • Auxil­iary device for distri­bu­tion board devices 1 products available

    Complete your system

    • Mech­anic accessories for low-voltage compon­ents
    • Auxil­iary device for distri­bu­tion board devices
    • LZ060

      Heat dissipation insert

      0.00 €  / *
    • ESC080

      Auxiliary contact 6A, 1NO+1NC

      0.00 €  / *

    Technical properties

    Connec­tion
    • Type of contacts
      2NO
    • Number of contacts
      2
    • Cross-sec­tion flex­ible conductor
      1.5 - 16 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 25 mm²
    Elec­tric current
    • Rated current
      63 A
    Capa­city
    • Number of modules
      3
    Frequency
    • Frequency
      50 - 50 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated oper­a­tional voltage Ue
      400 - 400 V
    • Command voltage AC
      12 - 12 V
    • Command voltage DC
      0 - 0 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100,000
    • Elec­tric endur­ance in number of cycles
      30,000
    Power
    • Total power loss under IN
      14.50 W
    • Inrush power absorbed
      5.20 VA
    Dimen­sions
    • Height
      85 mm
    • Width
      54 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    • With switch for manual switch
      No
    Archi­tec­ture
    • Number of poles
      2

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Contactor 25A, 2NO, 230V (English)
    PDF
    3,90 MB
    REACH declaration ESL263
    PDF
    RoHS report ESL263
    PDF

    Downloads

    • Product image

      Image ESL263  | Hager

      Product Image ESL263

    • Product datasheet

      Image Hager Product data sheet ESL263  | Hager

      Hager Product data sheet ESL263

      Contactor 63A, 2NO, 12V~50Hz

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      386,51 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-05-04

      PDF
      224,65 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland