Humfree Contactor 40A, 4NO, 24V • ESD440S | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalogue
  • Modular devices
  • Switching and signalling devices
  • Install­a­tion relays, contact­ors, load shed­ding and accessories
  • ESD440S
ESD440S - Humfree Contactor 40A, 4NO, 24V~ 50Hz & 24V DC
ESD440S - Humfree Contactor 40A, 4NO, 24V~ 50Hz & 24V DC

Humfree Contactor 40A, 4NO, 24V~ 50Hz & 24V DC

ESD440S

ESD440S - Humfree Contactor 40A, 4NO, 24V~ 50Hz & 24V DC
ESD440S - Humfree Contactor 40A, 4NO, 24V~ 50Hz & 24V DC
  • Modular devices

Humfree Contactor 40A, 4NO, 24V~ 50Hz & 24V DC ESD440S

EAN
3250612400416
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­iary device for distri­bu­tion board devices 1 products available
  • Mech­anic accessories for low-voltage compon­ents 1 products available

Complete your system

  • Auxil­iary device for distri­bu­tion board devices
  • Mech­anic accessories for low-voltage compon­ents
  • ESC080

    Auxiliary contact 6A, 1NO+1NC

    0.00 €  / *
    Add to a list
    Add to a list
  • LZ060

    Heat dissipation insert

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Connec­tion
  • Type of contacts
    4NO
  • Number of contacts
    4
  • Cross-sec­tion flex­ible conductor
    1.5 - 16 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 25 mm²
Elec­tric current
  • Rated current
    40 A
Capa­city
  • Number of modules
    3
Frequency
  • Frequency
    50 - 50 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Command voltage AC
    24 - 24 V
  • Command voltage DC
    24 - 24 V
Use condi­tions
  • Oper­ating temper­ature
    -10 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Endur­ance
  • Number of mech­an­ical oper­a­tions
    100,000
  • Elec­tric endur­ance in number of cycles
    30,000
Texts
  • Safety hint
    Humfree contactors are not suit­able for intensive use cases (powered 24/7) and in these cases indus­trial contactors must be used.
Power
  • Total power loss under IN
    17.30 W
  • Inrush power absorbed
    5.20 VA
Dimen­sions
  • Height
    85 mm
  • Width
    54 mm
  • Depth
    60 mm
Equip­ment
  • Number of NO contacts
    4
  • Number of NC contacts
    0
  • With switch for manual switch
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration ESD440S (english)
PDF
103,10 kB
RoHS declaration ESD440S (english)
PDF
103,59 kB

Downloads

  • Product image

    Image ESD440S  | Hager

    Product Image ESD440S

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-23

    PDF
    386,51 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-05-04

    PDF
    224,65 kB
More documentation

Discover more of this product range

    5
  • 1
    ED183 - Intensity relay
    ED183
    Intensity relay
  • 2
    ERC218 - Relay 16A, 1NO+1NC, 230V~50Hz
    ERC218
    Relay 16A, 1NO+1NC, 230V~50Hz
  • 3
    ERC225 - Override Contactor 25A, 2NO, 230V~50Hz
    ERC225
    Override Contactor 25A, 2NO, 230V~50Hz
  • 4
    ESC080 - Auxiliary contact 6A, 1NO+1NC
    ESC080
    Auxiliary contact 6A, 1NO+1NC
  • 5
    ESC125 - Contactor 25A, 1NO, 230V~50Hz
    ESC125
    Contactor 25A, 1NO, 230V~50Hz

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland