Product catalogue

Most popular products

5
1
FL74S - enclosure, univers, IP65, CL 2, 1150 x 1100 x 300mm, Polyester
FL74S
enclosure, univers, IP65, CL 2, 1150 x 1100 x 300mm, Polyester
2
ARL932U - RCBO with dangerous arc detection 1M 32A B curve 6kA Type A 30mA LFL 1m
ARL932U
RCBO with dangerous arc detection 1M 32A B curve 6kA Type A 30mA LFL 1m
3
CDA263U - RCCB 2P 63A 30mA A Class
CDA263U
RCCB 2P 63A 30mA A Class
4
AD920J - RCBO 1P+N 6kA B-20A 30mA A Class
AD920J
RCBO 1P+N 6kA B-20A 30mA A Class
5
ESD264 - Contactor 63A, 2NC, 24V~50Hz
ESD264
Contactor 63A, 2NC, 24V~50Hz

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore

Need assistance? Visit the support hub

Explore the support Hub, or speak with one of our support representatives today.

Get support

SpecifyingHager

We offer a range of product solutions for any project. Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions
manage your projects with Hager Ready