QUADRO ΚΑΛΥΜΜΑ ΜΠΑΡΩΝ 250/400Α UC816 UC816
Τεχνικές ιδιότητες
-
Ύψος620 mm
-
Πλάτος170 mm
-
Βάθος160 mm
Λήψεις
-
Εικόνα προϊόντος
-
Φύλλο δεδομένων προϊόντος
Hager Τεχνικό φυλλάδιο προϊόντος UC816
QUADRO ΚΑΛΥΜΜΑ ΜΠΑΡΩΝ 250/400Α
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-03-23
PDF275,65 kB
Declaration
Declaration of conformity International 2023-04-25
PDF387,46 kB
Declaration
Declaration of conformity International 2023-04-25
PDF395,23 kB
Declaration
Declaration of conformity International 2023-03-23
PDF284,72 kB
Declaration
Declaration of conformity International 2022-10-25
PDF306,93 kB
Declaration of conformity en-GB 2026-04-01
PDF538,80 kB
Declaration of conformity en-GB 2026-04-01
PDF539,93 kB
Declaration of conformity en-GB 2026-04-02
PDF503,38 kB
Declaration of conformity en-GB 2026-04-02
PDF506,23 kB
Declaration of conformity en-GB 2026-07-22
PDF651,83 kB
Declaration of conformity en-GB 2026-07-22
PDF614,22 kB
EU-Konformitätserklärung ZAS132DFM2
Declaration of conformity International 2022-10-25
PDF318,13 kB