Rocker RJ45 gallery 1M night • WXD201N | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • gallery
          • Socket rocker
          • RJ45 socket
          • WXD201N
          Image  WXD201N of the product Hager | Hager Turkey
          Image  WXD201N of the product Hager | Hager Turkey

          Rocker for RJ45 socket gallery 1 module night

          WXD201N

          Image  WXD201N of the product Hager | Hager Turkey
          Image  WXD201N of the product Hager | Hager Turkey
          • gallery

          Rocker for RJ45 socket gallery 1 module night WXD201N

          EAN
          3250617190671
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type
            Modular Jack
          Connectivity
          • Outlet
            with straight outlet
          Dimen­sions
          • Depth
            8.4 mm
          • Height
            45 mm
          • Width
            22.5 mm
          Capa­city
          • Number of sockets
            1
          Mater­ials
          • Free area for finishing name
            night
          • Type of surface treat­ment
            Painted
          Equip­ment
          • Supporting plate / Supporting ring
            without supporting ring
          Stand­ards
          • European directive WEEE
            not concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -10…35 °C
          • Stor­age/trans­port temper­ature
            -10…50 °C
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Commu­nic­a­tion tech­no­logy
          • Range
            gallery
          • Compos­i­tion
            other
          • With imprint
            No

          Downloads

          • Images

            Images may be subject to copyright

            Image WXD201N  | Hager

            Product Image WXD201N

          • ProductECDeclaration

            Image EU Declaration of conformity for WXD201N  | Hager

            EU Declaration of conformity for WXD201N

            PDF
            80 KB
            Image EU Declaration of conformity for WXD201N  | Hager

            EU Declaration of conformity for WXD201N

            PDF
            296 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for WXD201N  | Hager

            Product environmental profile for WXD201N

            PDF
            325 KB
          • ProductROHS

            Image Pollutant guidelines for WXD201N  | Hager

            Pollutant guidelines for WXD201N

            RoHS declaration WXD201N (english)

            PDF
            33 KB
            Image Pollutant guidelines for WXD201N  | Hager

            Pollutant guidelines for WXD201N

            REACH declaration WXD201N (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            3
          • 1
            WXD201B - Rocker for RJ45 socket gallery 1 module pure-white
            WXD201B
            Rocker for RJ45 socket gallery 1 module pure-white
          • 2
            WXD202B - Rocker for RJ45 socket gallery 2 modules pure-white
            WXD202B
            Rocker for RJ45 socket gallery 2 modules pure-white
          • 3
            WXD202N - Rocker for RJ45 socket gallery 2 modules night
            WXD202N
            Rocker for RJ45 socket gallery 2 modules night

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group