Rocker RJ45 gallery 1M pure • WXD201B | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Socket rocker
  • RJ45 socket
  • WXD201B

Rocker for RJ45 socket gallery 1 module pure-white

WXD201B

Image  WXD201B of the product Hager | Hager Turkey
  • gallery

Rocker for RJ45 socket gallery 1 module pure-white WXD201B

EAN
3250617199018
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type
    Modular Jack
Connectivity
  • Outlet
    with straight outlet
Dimen­sions
  • Depth
    8.4 mm
  • Height
    45 mm
  • Width
    22.5 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Free area for finishing name
    pure
  • Colour
    white  
  • Type of surface treat­ment
    untreated
Equip­ment
  • Supporting plate / Supporting ring
    without supporting ring
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Range
    gallery
  • Compos­i­tion
    other
  • With imprint
    No

Downloads

  • Images

    Images may be subject to copyright

    Image WXD201B  | Hager

    Product Image WXD201B

  • Declaration of conformity

    Image EU Declaration of conformity for WXD201B  | Hager

    EU Declaration of conformity for WXD201B

    PDF
    80 KB
    Image EU Declaration of conformity for WXD201B  | Hager

    EU Declaration of conformity for WXD201B

    PDF
    296 KB
  • RoHS report

    Image Pollutant guidelines for WXD201B  | Hager

    Pollutant guidelines for WXD201B

    RoHS declaration WXD201B (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXD201B  | Hager

    Pollutant guidelines for WXD201B

    REACH declaration WXD201B (english)

    PDF
    33 KB
  • PEP document

    Image Product environmental profile for WXD201B  | Hager

    Product environmental profile for WXD201B

    PDF
    325 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    3
  • 1
    WXD201N - Rocker for RJ45 socket gallery  1 module night
    WXD201N
    Rocker for RJ45 socket gallery 1 module night
  • 2
    WXD202B - Rocker for RJ45 socket gallery 2 modules pure-white
    WXD202B
    Rocker for RJ45 socket gallery 2 modules pure-white
  • 3
    WXD202N - Rocker for RJ45 socket gallery 2 modules night
    WXD202N
    Rocker for RJ45 socket gallery 2 modules night

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group