Sm.distr,golf,flush,MM,72M, wh Door • VF418PZF | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Final Distri­bu­tion Boards
          • Golf
          • golf VDI network boxes
          • flush mounted network boxes
          • VF418PZF
          Image  VF418PZF of the product Hager | Hager Turkey
          Image  VF418PZF of the product Hager | Hager Turkey

          Small distributor,golf,flush,MM,72M,4row,white door,slotted

          VF418PZF

          Image  VF418PZF of the product Hager | Hager Turkey
          Image  VF418PZF of the product Hager | Hager Turkey
          • Golf

          Small distributor,golf,flush,MM,72M,4row,white door,slotted VF418PZF

          EAN
          3250616467170
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • With a pipe-in lead
            Yes
          Config­ur­a­tion
          • Number of modules
            72
          Elec­tric current
          • Rated current
            63 A
          Dimen­sions
          • Inser­tion depth
            72 mm
          • Depth of wall niche
            72 mm
          • Depth of installed product
            97.5 mm
          • Internal depth
            97.5 mm
          • Height of installed product
            688 mm
          • Install­a­tion height
            652 mm
          • Width of installed product
            460 mm
          • Built-in width
            426 mm
          Cover, door
          • Type of door closing
            Latch
          • Iden­ti­fic­a­tion od protec­tion index
            40
          • Inter­lock­able
            No
          • Number of keylock of the door
            0
          • Cover type
            With Notch
          • Door locking
            without
          • Door leave
            single
          • Trans­parent cover or door
            No
          Mater­ials
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          • Material
            plastic
          • Type of surface treat­ment
            untreated
          Install­a­tion, mounting
          • Suit­able for outdoor use
            No
          Settings
          • Enclosure type
            Distrib­utor empty cabinet
          Equip­ment
          • Number of units
            18
          • Number of rows
            4
          • Quantity of rails
            4
          • Can be access­or­ized
            Yes
          • Number of open­ings for flange plates
            0
          • Exten­sion possible
            Yes
          • Earthing terminal block
            No
          • Neutral terminal block
            No
          • Signal passing door
            Yes
          Stand­ards
          • GWT Glow wire test
            650 °C
          • European directive WEEE
            not concerned
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No

          Downloads

          • Images

            Images may be subject to copyright

            Image VF418PZF  | Hager

            Product Image VF418PZF

          • Declaration of conformity

            Image EU Declaration of conformity for VF418PZF  | Hager

            EU Declaration of conformity for VF418PZF

            PDF
            430 KB
            Image EU Declaration of conformity for VF418PZF  | Hager

            EU Declaration of conformity for VF418PZF

            PDF
            203 KB
            Image EU Declaration of conformity for VF418PZF  | Hager

            EU Declaration of conformity for VF418PZF

            PDF
            327 KB
          • PEP document

            Image Product environmental profile for VF418PZF  | Hager

            Product environmental profile for VF418PZF

            PDF
            302 KB
            Image Product environmental profile for VF418PZF  | Hager

            Product environmental profile for VF418PZF

            PDF
            441 KB
          • RoHS report

            Image Pollutant guidelines for VF418PZF  | Hager

            Pollutant guidelines for VF418PZF

            RoHS declaration VF418PZF (english)

            PDF
            33 KB
            Image Pollutant guidelines for VF418PZF  | Hager

            Pollutant guidelines for VF418PZF

            REACH declaration VF418PZF (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            2
          • 1
            VF218PZF - Small distributor,golf,flush,MM,2row,36M,white door, slotted
            VF218PZF
            Small distributor, golf, flush, MM, 2row, 36M, white door, slotted
          • 2
            VF318PZF - Small distributor,golf,flush,MM,54M,3row,white door,slotted
            VF318PZF
            Small distributor, golf, flush, MM, 54M, 3row, white door, slotted

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group