Sm.distr,golf,flush,MM,54M, wh door • VF318PZF | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
    • See all the categories
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
Account
  • Catalog
  • Energy Distri­bu­tion
  • Final Distri­bu­tion Boards
  • Golf
  • golf VDI network boxes
  • flush mounted network boxes
  • VF318PZF
Image  VF318PZF of the product Hager | Hager Turkey
Image  VF318PZF of the product Hager | Hager Turkey

Small distributor,golf,flush,MM,54M,3row,white door,slotted

VF318PZF

Image  VF318PZF of the product Hager | Hager Turkey
Image  VF318PZF of the product Hager | Hager Turkey
  • Golf

Small distributor,golf,flush,MM,54M,3row,white door,slotted VF318PZF

EAN
3250616467163
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With a pipe-in lead
    Yes
Config­ur­a­tion
  • Number of modules
    54
Elec­tric current
  • Rated current
    63 A
Dimen­sions
  • Inser­tion depth
    72 mm
  • Depth of wall niche
    72 mm
  • Depth of installed product
    97.5 mm
  • Internal depth
    97.5 mm
  • Height of installed product
    543 mm
  • Install­a­tion height
    507 mm
  • Width of installed product
    460 mm
  • Built-in width
    426 mm
Cover, door
  • Type of door closing
    Latch
  • Iden­ti­fic­a­tion od protec­tion index
    40
  • Inter­lock­able
    No
  • Number of keylock of the door
    0
  • Cover type
    With Notch
  • Door locking
    without
  • Door leave
    single
  • Trans­parent cover or door
    No
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Settings
  • Enclosure type
    Distrib­utor empty cabinet
Equip­ment
  • Number of units
    18
  • Number of rows
    3
  • Quantity of section in width
    1
  • Quantity of rails
    3
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    0
  • Exten­sion possible
    Yes
  • Earthing terminal block
    No
  • Neutral terminal block
    No
  • Signal passing door
    Yes
Stand­ards
  • GWT Glow wire test
    650 °C
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No

Downloads

  • Images

    Images may be subject to copyright

    Image VF318PZF  | Hager

    Product Image VF318PZF

  • Declaration of conformity

    Image EU Declaration of conformity for VF318PZF  | Hager

    EU Declaration of conformity for VF318PZF

    PDF
    203 KB
  • PEP document

    Image Product environmental profile for VF318PZF  | Hager

    Product environmental profile for VF318PZF

    PDF
    302 KB
    Image Product environmental profile for VF318PZF  | Hager

    Product environmental profile for VF318PZF

    PDF
    441 KB
  • RoHS report

    Image Pollutant guidelines for VF318PZF  | Hager

    Pollutant guidelines for VF318PZF

    REACH declaration VF318PZF (english)

    PDF
    33 KB
    Image Pollutant guidelines for VF318PZF  | Hager

    Pollutant guidelines for VF318PZF

    RoHS declaration VF318PZF (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    2
  • 1
    VF218PZF - Small distributor,golf,flush,MM,2row,36M,white door, slotted
    VF218PZF
    Small distributor, golf, flush, MM, 2row, 36M, white door, slotted
  • 2
    VF418PZF - Small distributor,golf,flush,MM,72M,4row,white door,slotted
    VF418PZF
    Small distributor, golf, flush, MM, 72M, 4row, white door, slotted

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group