Router KNX/IP Secure, 1 module • TYFS121 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Inter­faces
          • IP / KNX Router
          • TYFS121
          Image  TYFS121 of the product Hager | Hager Turkey
          Image  TYFS121 of the product Hager | Hager Turkey
          Image  TYFS121 of the product Hager | Hager Turkey

          Router KNX/IP Secure, 1 module

          TYFS121

          Image  TYFS121 of the product Hager | Hager Turkey
          Image  TYFS121 of the product Hager | Hager Turkey
          Image  TYFS121 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Router KNX/IP Secure, 1 module TYFS121

          EAN
          3250618502541
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            KNX
          Config­ur­a­tion
          • Number of modules
            2
          Controls and indic­ators
          • Message
            for reporting bus voltage failure via data networks
          • Button / push-button
            with program­ming button and red program­ming LED
          Connectivity
          • IP
            KNXnet/IP Secure according KNX specific­a­tion : Core, Rout­ing, Tunnel­ing, Device Manage­ment. Supported internet proto­cols : ARP, ICMP, IGMP, UDP/IP, TCP/IP, DHCP et Auto IP
          Voltage
          • Oper­ating voltage over bus
            21…32 V DC
          Elec­tric current
          • Bus consump­tion
            20 mA
          • Bus current consump­tion (data trans­fer)
            ≈ 20 mA
          Dimen­sions
          • Assem­bling height as from DIN rail
            65 mm
          • Width of rail mounted device (RMD)
            1 modules
          Power
          • Total power loss under IN
            0.6 W
          Mater­ials
          • Material
            plastic
          LED control
          • LED
            with green, yellow and red LEDs for commu­nic­a­tion and status display
          Connec­tion
          • Connec­tion type
            TG008 (bus and supply voltage) / RJ45 (Eth­er­net)
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            oper­ating voltage connec­tion via connecting terminal ; with RJ45 connec­tion for Ether­net/IP networks
          • Bus connec­tion
            bus connec­tion via connecting terminal
          • Type of connec­tion
            Bus KNX + Ethernet (100 Mbit/s)
          Settings
          • Supported config­ur­a­tion modes
            system
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -25…70 °C
          Iden­ti­fic­a­tion
          • Main design line
            KNX
          Instruc­tions
          • Inform­a­tion text
            Know­ledge of the relevant network tech­no­logy is required for install­a­tion.

          Downloads

          • Images

            Images may be subject to copyright

            Image TYFS121  | Hager

            Product Image TYFS121

          • Instruction manual

            Image Instruction manuals for TYFS121  | Hager

            Instruction manuals for TYFS121

            PDF
            2 MB
          • KNX product database

            Image Product-Database ETS for TYFS121  | Hager

            Product-Database ETS for TYFS121

            ETS Database for TYFS121

            KNXPROD
            104 KB
            Image Product-Database ETS for TYFS121  | Hager

            Product-Database ETS for TYFS121

            ETS Database for TYFS121

            KNXPROD
            104 KB
          • Application Guide

            Image Application guides ETS / easy link for TYFS121  | Hager

            Application guides ETS / easy link for TYFS121

            Application description ETS-Easy TYFS121

            PDF
            737 KB
          • Declaration of conformity

            Image EU Declaration of conformity for TYFS121  | Hager

            EU Declaration of conformity for TYFS121

            Declaration

            PDF
            135 KB
          • PEP document

            Image Product environmental profile for TYFS121  | Hager

            Product environmental profile for TYFS121

            PDF
            187 KB
          • RoHS report

            Image Pollutant guidelines for TYFS121  | Hager

            Pollutant guidelines for TYFS121

            RoHS declaration TYFS121 (english)

            PDF
            103 KB
            Image Pollutant guidelines for TYFS121  | Hager

            Pollutant guidelines for TYFS121

            REACH declaration TYFS121 (english)

            PDF
            103 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            1
          • 1
            TYF130 - Line coupler, KNX
            TYF130
            Line coupler, KNX

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group