Line coupler, KNX • TYF130 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Inter­faces
  • IP / KNX Router
  • TYF130
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

2
1
TYF130 - Line coupler, KNX
TYF130
Line coupler, KNX
2
TYFS121 - Router KNX/IP Secure, 1 module
TYFS121
Router KNX/IP Secure, 1 module
Image  TYF130 of the product Hager | Hager Turkey
Image  TYF130 of the product Hager | Hager Turkey

Line coupler, KNX

TYF130

Image  TYF130 of the product Hager | Hager Turkey
Image  TYF130 of the product Hager | Hager Turkey
  • KNX System (via ETS)
  • KNX Easy

Line coupler, KNX TYF130

EAN
3250617577359
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    EIB
Func­tions
  • Easy link func­tions
    can be used as line ampli­fier
Config­ur­a­tion
  • Number of modules
    2
Controls and indic­ators
  • Button / push-button
    with program­ming button and red program­ming LED
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Dimen­sions
  • Width of rail mounted device (RMD)
    2 modules
Power
  • Total power loss under IN
    0.5 W
LED control
  • LED
    with 2 yellow data traffic LEDs for higher and lower ranking line ; With green oper­a­tion LED, red program­ming LED and red diagnosis LED
Connec­tion
  • Type of connec­tion to the bus
    TG008 connector
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    line connec­tion via connecting terminal
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Supported config­ur­a­tion modes
    system, easy
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TYF130  | Hager

    Product Image TYF130

  • ProductNotice

    Image Instruction manuals for TYF130  | Hager

    Instruction manuals for TYF130

    Operating manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2022-01-26

    PDF
    827 KB
  • ProductETSBase

    Image Product-Database ETS for TYF130  | Hager

    Product-Database ETS for TYF130

    Logiciel d'application ETS du TYF130

    VD3
    18 KB
    Image Product-Database ETS for TYF130  | Hager

    Product-Database ETS for TYF130

    Logiciel d'application ETS du TYF130

    KNXPROD
    32 KB
  • ProductApplicationDescription

    Image Application guides ETS / easy link for TYF130  | Hager

    Application guides ETS / easy link for TYF130

    Description d'application ETS TYF130

    PDF
    391 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for TYF130  | Hager

    Product environmental profile for TYF130

    PDF
    436 KB
    Image Product environmental profile for TYF130  | Hager

    Product environmental profile for TYF130

    PDF
    324 KB
  • ProductROHS

    Image Pollutant guidelines for TYF130  | Hager

    Pollutant guidelines for TYF130

    REACH declaration TYF130 (english)

    PDF
    32 KB
    Image Pollutant guidelines for TYF130  | Hager

    Pollutant guidelines for TYF130

    RoHS declaration TYF130 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    TYFS121 - Router KNX/IP Secure, 1 module
    TYFS121
    Router KNX/IP Secure, 1 module

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group