Universal dim actuator 1gang 210W/VA flu • TYB691F | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Dimming
  • 1-gang universal - flush mounted
  • TYB691F
  • KNX System (via ETS)

Universal dim actuator 1gang 210W/VA flush mounted TYB691F

EAN
3250616059429
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Universal dim actuator 1gang 210W/VA flush mounted

TYB691F

  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    KNX
Func­tions
  • Number of func­tion chan­nels
    2
  • Bus module detach­able
    No
  • Multi-phase mode
    for 1 phase oper­a­tion
  • Func­tion
    binary input func­tions: Switch­ing, dimming, blind control and value trans­mitter
  • Soft startup
    bulb-­p­re­serving soft startup
Config­ur­a­tion
  • Number of modules
    0
Controls and indic­ators
  • Indic­ator lamp
    no
  • Button / push-button
    with program­ming button and red program­ming LED
Connectivity
  • Binary inputs
    with 2 inde­pendent binary inputs for poten­tial-­free contacts
Main elec­trical features
  • Frequency
    50/60 Hz
Voltage
  • Input voltage
    230 V AC
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    230V AC
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    8.2 mA
Fuse
  • Fuse
    short-­cir­cuit and over­load proof (elec­tronic fuse)
Dimen­sions
  • Dimen­sions (Ø x H)
    53 x 28 mm
  • Width of rail mounted device (RMD)
    0 modules
  • Height
    28 mm
Power
  • Dimmable conven­tional trans­formers
    50…210 VA
  • Incan­des­cent bulb power
    50 / 210 W
  • Power of the vari­ator
    50 / 210 W
  • Elec­tronic trans­formers
    50…210 W
LED control
  • Max number of LED/CFL lamps
    0
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    210 W
  • 230 V incan­des­cent lamps and halogen lamps
    50…210 W
Connec­tion
  • Type of load
    universal
  • Conductor cross-sec­tion (rigid)
    1…2.5 mm²
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with pre-assembled cable
  • Bus connec­tion
    bus connec­tion via pre-assembled cable with bus connec­tion terminal
Cable
  • Load cable length
    max. 5 m
  • Cable length, bus + inputs (extend­able to max. 5 m)
    33 cm
Settings
  • Supported config­ur­a­tion modes
    system
Scope of delivery
  • Bus connec­tion included
    Yes
Accessories included
  • Box
    install­a­tion in flush-­mounted or splash-­pro­tected junc­tion box
Equip­ment
  • Number of outputs
    1
  • Number of inputs
    2
  • Type of dimmer
    dimming actu­ator
  • Modular expand­ab­ility
    No
  • Dimming prin­ciple
    phase cut-on or cut-off according to load type, self-learning
  • Inter­face 1-10 V
    No
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw terminals
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    with over­heat­ing, over­load and short-­cir­cuit protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TYB691F  | Hager

    Product Image TYB691F

  • Instruction manual

    Image Instruction manuals for TYB691F  | Hager

    Instruction manuals for TYB691F

    PDF
    1 MB
  • KNX product database

    Image Product-Database ETS for TYB691F  | Hager

    Product-Database ETS for TYB691F

    ETS Database for TYB691F

    VD4
    66 KB
  • Application Guide

    Image Application guides ETS / easy link for TYB691F  | Hager

    Application guides ETS / easy link for TYB691F

    Application description TYB691F

    PDF
    518 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group