2 flush mounted output 4A twisted pair • TYB602A | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Switching
  • 2-gang flush mounted
  • TYB602A
Image  TYB602A of the product Hager | Hager Turkey
Image  TYB602A of the product Hager | Hager Turkey
Image  TYB602A of the product Hager | Hager Turkey
Image  TYB602A of the product Hager | Hager Turkey
  • KNX System (via ETS)

2 flush mounted output 4A twisted pair TYB602A

EAN
3250616059603
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

2 flush mounted output 4A twisted pair

TYB602A

Image  TYB602A of the product Hager | Hager Turkey
Image  TYB602A of the product Hager | Hager Turkey
Image  TYB602A of the product Hager | Hager Turkey
Image  TYB602A of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    KNX
Func­tions
  • Multi-phase mode
    for 1 phase oper­a­tion
  • Switching
    for switch­ing, e.g. of 2 inde­pendent loads
Config­ur­a­tion
  • Number of modules
    0
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Oper­a­tion
    with manual oper­a­tion on/off per channel
  • Button / push-button
    2 buttons for manual oper­a­tion and program­ming
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50/60 Hz
  • Rated current
    4 A
Voltage
  • Max. switching capa­city at
    230 V AC
  • Oper­ating voltage over bus
    21…32 V DC
  • Output voltage
    230 V~
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    ≈ 7 mA
  • Bus current consump­tion (idle)
    5 mA
  • Number of entry circuits
    0
  • Maximum through current
    4 A
  • Rated current
    4 A
  • Switching current at cos φ = 0.8
    max. 4 A
Dimen­sions
  • Height of installed product
    29 mm
  • Dimen­sions (Ø x H)
    53 x 29 mm
  • Width of rail mounted device (RMD)
    0 modules
  • Height
    29 mm
Power
  • Max. power with elec­tronic transfo.
    600 W
  • Output power
    500 W
  • Max. switching power
    1000 W
  • Conven­tional trans­formers
    600 VA
  • Elec­tronic trans­formers
    per channel 600 W
Lighting control
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    6 x 58 W
  • - uncom­pensated
    600 W
Fluor­es­cent bulbs control
  • Energy-saving lamps
    6 x 18 W
  • Power lighting fluo lamps
    6 x 18W
  • Max. power fluo. duo lamp comp. series
    12 x 36 W
LED control
  • Power LED
    108 W
  • LED
    with red program­ming LED ; with 2 status LEDs
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    600 W
  • 230 V incan­des­cent lamps
    600 W
  • 230 V halogen lamps
    600 W
  • 230 V incan­des­cent lamps and halogen lamps
    600 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Type of contacts
    2NO
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with screw terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Settings
  • Supported config­ur­a­tion modes
    system
Scope of delivery
  • Bus connec­tion included
    Yes
Accessories included
  • Box
    install­a­tion in flush-­mounted or splash-­pro­tected junc­tion box
Equip­ment
  • Modular expand­ab­ility
    No
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw-in lift terminals
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TYB602A  | Hager

    Product Image TYB602A

  • Instruction manual

    Image Instruction manuals for TYB602A  | Hager

    Instruction manuals for TYB602A

    Module 2 sorties à encastrer TYB602A

    PDF
    645 KB
  • Technical information

    Image   | Hager
    PDF
    443 KB
  • KNX product database

    Image Product-Database ETS for TYB602A  | Hager

    Product-Database ETS for TYB602A

    Logiciel d'application ETS du TYB602A

    VD5
    253 KB
    Image Product-Database ETS for TYB602A  | Hager

    Product-Database ETS for TYB602A

    Logiciel d'application ETS du TYB602A

    KNXPROD
    196 KB
  • Application Guide

    Image Application guides ETS / easy link for TYB602A  | Hager

    Application guides ETS / easy link for TYB602A

    Description d'application ETS TYB601A TYB602A EN

    PDF
    3 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    TXB202A - 2 flush mounted output 4A twisted pair
    TXB202A
    2 flush mounted output 4A twisted pair

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group