2 flush mounted output 4A twisted pair • TXB202A | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Switching
  • 2-gang flush mounted
  • TXB202A

2 flush mounted output 4A twisted pair

TXB202A

  • KNX System (via ETS)

2 flush mounted output 4A twisted pair TXB202A

EAN
3250616049468
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    KNX
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
Config­ur­a­tion
  • Number of modules
    0
Controls and indic­ators
  • Indic­ator lamp
    yes
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    215 / 250 / 285 V
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Number of entry circuits
    0
  • Maximum through current
    4 A
  • Rated current
    4 A
Power
  • Max. power with elec­tronic transfo.
    600 W
  • Output power
    600 W
  • Max. switching power
    1200 W
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    600 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of contacts
    1NO
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    with screw
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of outputs
    2
  • Bidirec­tional radio frequency
    No
  • Modular expand­ab­ility
    No
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TXB202A  | Hager

    Product Image TXB202A

  • Instruction manual

    Image Instruction manuals for TXB202A  | Hager

    Instruction manuals for TXB202A

    Module 2 entrées 2 sorties indication d 'état TX304AS TX308AS

    PDF
    145 KB
  • KNX product database

    Image Product-Database ETS for TXB202A  | Hager

    Product-Database ETS for TXB202A

    Logiciel d'application ETS du TXB202A

    VD2
    419 KB
  • Application Guide

    Image Application guides ETS / easy link for TXB202A  | Hager

    Application guides ETS / easy link for TXB202A

    Description d'application TXA204-206-207-208_TXB202

    PDF
    781 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    TYB602A - 2 flush mounted output 4A twisted pair
    TYB602A
    2 flush mounted output 4A twisted pair

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group