Output 6 -fold 16A current monitoring • TYA606E | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Switching
  • 6-gang - RMD
  • TYA606E

Output 6 -fold 16A C-Load adapted with current monitoring

TYA606E

  • KNX System (via ETS)

Output 6 -fold 16A C-Load adapted with current monitoring TYA606E

EAN
3250616059917
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    KNX
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
  • Func­tion
    with oper­ating hours meter
  • Switching
    for switch­ing, e.g. of 6 inde­pendent loads
Config­ur­a­tion
  • Number of modules
    6
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Oper­a­tion
    manual oper­a­tion can be activ­ated via 2-level selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion
  • Indic­a­tion / display
    status LED integ­rated in the manual oper­a­tion button
  • Button / push-button
    with illu­min­ated program­ming button
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Voltage
  • Max. switching capa­city at
    230 V AC
  • Oper­ating voltage over bus
    21…32 V DC
  • Output voltage
    230 V~
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    6 mA
  • Bus current consump­tion (idle)
    5 mA
  • Number of entry circuits
    0
  • Maximum through current
    16 A
  • Rated current
    16 A
  • Switching current at cos φ = 0.8
    max. 16 A
Dimen­sions
  • Width of rail mounted device (RMD)
    6 modules
Power
  • Max. power with elec­tronic transfo.
    1380 W
  • Total power loss under IN
    6 W
  • Output power
    2300 W
  • Max. switching power
    9775 W
  • Conven­tional trans­formers
    1600 VA
  • Elec­tronic trans­formers
    1380 W
Lighting control
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    25 x 18 W
  • - uncom­pensated
    800 W
Fluor­es­cent bulbs control
  • Energy-saving lamps
    25 x 18 W
  • Power lighting fluo lamps
    25x18W
  • Max. power fluo. duo lamp comp. series
    25x18W
LED control
  • 230 V retrofit LED lamps
    200 W
  • Power LED
    216 W
  • LED
    Status LED integ­rated in manual oper­a­tion button
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    2300 W
  • 230 V incan­des­cent lamps
    2300 W
  • 230 V halogen lamps
    2300 W
  • 230 V incan­des­cent lamps and halogen lamps
    2300 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of load
    C-Load
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Type of contacts
    6NO
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Settings
  • Supported config­ur­a­tion modes
    system
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Modular expand­ab­ility
    No
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with plug-in terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TYA606E  | Hager

    Product Image TYA606E

  • Instruction manual

    Image Instruction manuals for TYA606E  | Hager

    Instruction manuals for TYA606E

    PDF
    1 MB
  • KNX product database

    Image Product-Database ETS for TYA606E  | Hager

    Product-Database ETS for TYA606E

    Logiciel d'application ETS du TYB606E

    VD5
    641 KB
    Image Product-Database ETS for TYA606E  | Hager

    Product-Database ETS for TYA606E

    Logiciel d'application ETS du TYB606E

    KNXPROD
    448 KB
  • Application Guide

    Image Application guides ETS / easy link for TYA606E  | Hager

    Application guides ETS / easy link for TYA606E

    Description d'application ETS TYA606E EN

    PDF
    4 MB
  • Declaration of conformity

    Image EU Declaration of conformity for TYA606E  | Hager

    EU Declaration of conformity for TYA606E

    Declaration

    PDF
    137 KB
  • RoHS report

    Image Pollutant guidelines for TYA606E  | Hager

    Pollutant guidelines for TYA606E

    REACH declaration TYA606E (english)

    PDF
    33 KB
    Image Pollutant guidelines for TYA606E  | Hager

    Pollutant guidelines for TYA606E

    RoHS declaration TYA606E (english)

    PDF
    33 KB
  • PEP document

    Image Product environmental profile for TYA606E  | Hager

    Product environmental profile for TYA606E

    PDF
    321 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    4
  • 1
    TXA206A - Output 6 -fold 4A
    TXA206A
    Output 6 -fold 4A
  • 2
    TXA206B - Output 6 -fold 10A
    TXA206B
    Output 6 -fold 10A
  • 3
    TXA206C - Output 6 -fold 16A
    TXA206C
    Output 6 -fold 16A
  • 4
    TXA206D - Output 6 -fold 16A C-Load adapted
    TXA206D
    Output 6 -fold 16A C-Load adapted

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group