Output 6 -fold 16A C-Load adapted • TXA206D | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Switching
  • 6-gang - RMD
  • TXA206D
Image  TXA206D of the product Hager | Hager Turkey
Image  TXA206D of the product Hager | Hager Turkey
Image  TXA206D of the product Hager | Hager Turkey
Image  TXA206D of the product Hager | Hager Turkey

Output 6 -fold 16A C-Load adapted

TXA206D

Image  TXA206D of the product Hager | Hager Turkey
Image  TXA206D of the product Hager | Hager Turkey
Image  TXA206D of the product Hager | Hager Turkey
Image  TXA206D of the product Hager | Hager Turkey
  • KNX System (via ETS)

Output 6 -fold 16A C-Load adapted TXA206D

EAN
3250616049659
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    KNX
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
  • Switching
    for switch­ing, e.g. of 6 inde­pendent loads
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Oper­a­tion
    manual oper­a­tion can be activ­ated via 2-level selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion
  • Button / push-button
    with illu­min­ated program­ming button
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Voltage
  • Max. switching capa­city at
    230 V AC
  • Oper­ating voltage over bus
    21…32 V DC
  • Output voltage
    230 V~
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Number of entry circuits
    0
  • Maximum through current
    16 A
  • Rated current
    16 A
  • Switching current at cos φ = 0.8
    max. 16 A
Dimen­sions
  • Width of rail mounted device (RMD)
    4 modules
  • Height
    90 mm
Power
  • Max. power with elec­tronic transfo.
    1200 W
  • Total power loss under IN
    12 W
  • Output power
    2300 W
  • Max. switching power
    8625 W
  • Conven­tional trans­formers
    1600 VA
Lighting control
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    20 x 36 W
Fluor­es­cent bulbs control
  • Energy-saving lamps
    18 x 23 W
  • Max. power fluo. duo lamp comp. series
    1500W - 200µF
LED control
  • LED
    Status LED integ­rated in manual oper­a­tion button
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    2300 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of load
    C-Load
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Type of contacts
    6NO
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Settings
  • Supported config­ur­a­tion modes
    system
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of outputs
    6
  • Modular expand­ab­ility
    No
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with plug-in terminals
Safety
  • Protec­tion index IP
    IP30
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TXA206D  | Hager

    Product Image TXA206D

  • Instruction manual

    Image Instruction manuals for TXA206D  | Hager

    Instruction manuals for TXA206D

    Module 6 sorties TXA206A, TXA206B, TXA206C, TXA206D

    PDF
    1 MB
  • KNX product database

    Image Product-Database ETS for TXA206D  | Hager

    Product-Database ETS for TXA206D

    Logiciel d'application ETS du TXA206

    VD2
    465 KB
  • Application Guide

    Image Application guides ETS / easy link for TXA206D  | Hager

    Application guides ETS / easy link for TXA206D

    Description d'application TXA204-206-207-208_TXB202

    PDF
    781 KB
  • ProductTx100Description

    Image Function descriptions TX100 for TXA206D  | Hager

    Function descriptions TX100 for TXA206D

    Description d'application TXA20Y

    PDF
    728 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    4
  • 1
    TYA606E - Output 6 -fold 16A C-Load adapted with current monitoring
    TYA606E
    Output 6 -fold 16A C-Load adapted with current monitoring
  • 2
    TXA206A - Output 6 -fold 4A
    TXA206A
    Output 6 -fold 4A
  • 3
    TXA206B - Output 6 -fold 10A
    TXA206B
    Output 6 -fold 10A
  • 4
    TXA206C - Output 6 -fold 16A
    TXA206C
    Output 6 -fold 16A

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group