Output device for 4 shutters 24V DC • TXA225 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Shut­ter­/blinds control
  • 4-gang - RMD
  • TXA225

Output device for 4 shutters 24V DC

TXA225

Image  TXA225 of the product Hager | Hager Turkey
  • KNX System (via ETS)

Output device for 4 shutters 24V DC TXA225

EAN
3250616049628
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    EIB
  • Number of blind­s/shut­ters outputs
    4
Func­tions
  • Bus module detach­able
    No
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Indic­ator lamp
    yes
Main elec­trical features
  • Type of supply voltage
    DC
Voltage
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Number of entry circuits
    0
  • Maximum switching current
    6 A
Power
  • Contact rating with 230 V in AC1
    1380 W
  • Total power loss under IN
    2 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Number of contacts
    4
  • Type of connec­tion
    quick connect
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Bidirec­tional radio frequency
    No
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Device family
    TXA

Downloads

  • Images

    Images may be subject to copyright

    Image TXA225  | Hager

    Product Image TXA225

  • Instruction manual

    Image Instruction manuals for TXA225  | Hager

    Instruction manuals for TXA225

    Module 4 sorties volets roulants TXA225, stores TXA226 4x6A 24V DC

    PDF
    1 MB
  • KNX product database

    Image Product-Database ETS for TXA225  | Hager

    Product-Database ETS for TXA225

    Logiciel d'application ETS du TXA225

    VD2
    346 KB
  • ProductTx100Description

    Image Function descriptions TX100 for TXA225  | Hager

    Function descriptions TX100 for TXA225

    Description d'application TXA22x_TR221

    PDF
    1 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    TYA624A - Shutter module 4x 6A /230V~, KNX
    TYA624A
    Shutter module 4x 6A /230V~, KNX
  • 2
    TYA624B - Shutter module 4x 6A /24V DC, KNX
    TYA624B
    Shutter module 4x 6A /24V DC, KNX
  • 3
    TYA624C - Output device for 4 shutters or blinds 230V~
    TYA624C
    Output device for 4 shutters or blinds 230V~
  • 4
    TYA624D - Output device for 4 shutters / blinds 24V DC
    TYA624D
    Output device for 4 shutters / blinds 24V DC
  • 5
    TXA223 - Output device for 4 shutters 230V~
    TXA223
    Output device for 4 shutters 230V~

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group