Output device for 4 shutters / blinds 24V DC TYA624D
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Bus systemKNX
-
Number of blinds/shutters outputs4
-
Bus module detachableNo
-
Functionwith sun shade function ; with safety functions e.g. for wind, rain, alarm ; with positioning function for blind and lamella position
-
Operating modeoperating mode can be set for roller shutter/awning
-
Number of modules4
-
Indicator lampyes
-
Operationmanual operation per channel using button (single-area operation) ; Manual operation can be activated via selection switch, thereby deactivation of the KNX function
-
Controlfor activation of max. 4 independent DC drives
-
Indication / displaystatus LED integrated in the manual operation button
-
Manual selection switches / push-buttons4 manual operation buttons for up/down per channel/device
-
Button / push-buttonwith illuminated programming button
-
Type of supply voltageDC
-
Rated current6 A
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
-
Bus current consumption (data transfer)5.2 mA
-
Bus current consumption (idle)4 mA
-
Number of entry circuits0
-
Maximum switching current6 A
-
Switching current at 24 V=max. 6 A
-
Width of rail mounted device (RMD)4 modules
-
Height90 mm
-
Contact rating with 230 V in AC1144 W
-
Total power loss under IN2 W
-
LEDStatus LED integrated in manual operation button
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Number of contacts4
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
-
Type of connectionquick connect
-
Supported configuration modessystem
-
Settingswitching time on change of direction adjustable
-
Bus connection includedYes
-
Modular expandabilityNo
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
-
Device familyTYA
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image TYA624D
-
ProductNotice
Instruction manuals for TYA624D
PDF402 KB -
Technical information
PDF598 KB -
ProductETSBase
Product-Database ETS for TYA624D
Logiciel d'application ETS du TYA624C_D
KNXPROD467 KBProduct-Database ETS for TYA624D
Logiciel d'application ETS du TYA624C_D
VD51004 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYA624D
Application description ETS TYA624ABCD_TYA628AC_TYB621C_TYM632C
PDF6 MB -
ProductEnvironmentProfile
Product environmental profile for TYA624D
PDF321 KB -
ProductROHS
Pollutant guidelines for TYA624D
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYA624D
REACH-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com