Dimmer 1 channel 1000W • TXA215 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Dimming
          • 1-gang universal - RMD
          • TXA215
          Image  TXA215 of the product Hager | Hager Turkey
          Image  TXA215 of the product Hager | Hager Turkey
          Image  TXA215 of the product Hager | Hager Turkey
          Image  TXA215 of the product Hager | Hager Turkey
          Image  TXA215 of the product Hager | Hager Turkey

          Dimmer 1 channel 1000W

          TXA215

          Image  TXA215 of the product Hager | Hager Turkey
          Image  TXA215 of the product Hager | Hager Turkey
          Image  TXA215 of the product Hager | Hager Turkey
          Image  TXA215 of the product Hager | Hager Turkey
          Image  TXA215 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Dimmer 1 channel 1000W TXA215

          EAN
          3250616049734
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            KNX
          Config­ur­a­tion
          • Number of modules
            6
          Controls and indic­ators
          • Indic­ator lamp
            yes
          Main elec­trical features
          • Frequency
            50/60 Hz
          • Rated current
            4.3 A
          Voltage
          • System supply voltage
            30V DC via bus
          Power
          • Incan­des­cent bulb power
            20 / 1000 W
          • Total power loss under IN
            10 W
          • Power of the vari­ator
            20 / 1000 W
          Mater­ials
          • Colour
            stone grey
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Type of load
            universal
          • Type of connec­tion
            quick connect
          Equip­ment
          • Type of dimmer
            universal
          • Bidirec­tional radio frequency
            No
          Use condi­tions
          • Oper­ating temper­ature
            0…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image TXA215  | Hager

            Product Image TXA215

          • ProductNotice

            Image Instruction manuals for TXA215  | Hager

            Instruction manuals for TXA215

            Variateur TXA215 1000 W

            PDF
            1 MB
          • ProductETSBase

            Image Product-Database ETS for TXA215  | Hager

            Product-Database ETS for TXA215

            Logiciel d'application ETS du TXA215

            VD2
            100 KB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for TXA215  | Hager

            Application guides ETS / easy link for TXA215

            Description d'application TXA210-213-215

            PDF
            796 KB
          • ProductTx100Description

            Image Function descriptions TX100 for TXA215  | Hager

            Function descriptions TX100 for TXA215

            Description d'application TXA210-213-215

            PDF
            1 MB
          • ProductROHS

            Image Pollutant guidelines for TXA215  | Hager

            Pollutant guidelines for TXA215

            REACH declaration TXA215 (english)

            PDF
            103 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            4
          • 1
            TYA661A - Dimmer 1 channel 300W
            TYA661A
            Dimmer 1 channel 300W
          • 2
            TYA661B - Dimmer 1 channel 600W
            TYA661B
            Dimmer 1 channel 600W
          • 3
            TXA210N - Dimmer 1 channel 600W
            TXA210N
            Dimmer 1 channel 600W
          • 4
            TXA210AN - Dimmer 1 channel 300W
            TXA210AN
            Dimmer 1 channel 300W

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group