Dimmer 1 channel 600W • TXA210N | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Dimming
  • 1-gang universal - RMD
  • TXA210N
Image  TXA210N of the product Hager | Hager Turkey
Image  TXA210N of the product Hager | Hager Turkey

Dimmer 1 channel 600W

TXA210N

Image  TXA210N of the product Hager | Hager Turkey
Image  TXA210N of the product Hager | Hager Turkey
  • KNX System (via ETS)

Dimmer 1 channel 600W TXA210N

EAN
3250617579360
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    KNX
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Indic­ator lamp
    yes
Main elec­trical features
  • Frequency
    50/60 Hz
  • Rated current
    2.6 A
Voltage
  • System supply voltage
    30V DC via bus
Power
  • Incan­des­cent bulb power
    20 / 600 W
  • Total power loss under IN
    4.8 W
  • Power of the vari­ator
    0 / 600 W
Mater­ials
  • Colour
    stone grey
Fluor­es­cent bulbs control
  • Power lighting fluo lamps
    120W
LED control
  • Power LED
    120 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of load
    universal
  • Type of connec­tion
    quick connect
Equip­ment
  • Type of dimmer
    universal
  • Bidirec­tional radio frequency
    No
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C

Downloads

  • Images

    Images may be subject to copyright

    Image TXA210N  | Hager

    Product Image TXA210N

  • ProductNotice

    Image Instruction manuals for TXA210N  | Hager

    Instruction manuals for TXA210N

    Variateur TXA210N 600W TXA210AN 300W

    PDF
    745 KB
  • ProductETSBase

    Image Product-Database ETS for TXA210N  | Hager

    Product-Database ETS for TXA210N

    Logiciel d'application ETS du TXA210N

    KNXPROD
    96 KB
    Image Product-Database ETS for TXA210N  | Hager

    Product-Database ETS for TXA210N

    Logiciel d'application ETS du TXA210N

    VD5
    95 KB
  • ProductApplicationDescription

    Image Application guides ETS / easy link for TXA210N  | Hager

    Application guides ETS / easy link for TXA210N

    Description d'application ETS TXA210N_TXA210AN_TXA213N

    PDF
    1 MB
  • ProductTx100Description

    Image Function descriptions TX100 for TXA210N  | Hager

    Function descriptions TX100 for TXA210N

    Description de fonction TX100 TXA210N_TXA210AN_TXA213N

    PDF
    3 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    4
  • 1
    TYA661A - Dimmer 1 channel 300W
    TYA661A
    Dimmer 1 channel 300W
  • 2
    TYA661B - Dimmer 1 channel 600W
    TYA661B
    Dimmer 1 channel 600W
  • 3
    TXA215 - Dimmer 1 channel 1000W
    TXA215
    Dimmer 1 channel 1000W
  • 4
    TXA210AN - Dimmer 1 channel 300W
    TXA210AN
    Dimmer 1 channel 300W

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group