Output 10 -fold 10A • TXA207B | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Switching
  • 10-gang - RMD
  • TXA207B

Output 10 -fold 10A

TXA207B

  • KNX System (via ETS)

Output 10 -fold 10A TXA207B

EAN
3250616049512
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    EIB
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
Config­ur­a­tion
  • Number of modules
    6
Controls and indic­ators
  • Indic­ator lamp
    yes
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Rated current
    10 A
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
  • Output voltage
    230 V~
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Number of entry circuits
    0
  • Maximum through current
    10 A
  • Rated current
    10 A
Power
  • Max. power with elec­tronic transfo.
    1000 W
  • Total power loss under IN
    7.5 W
  • Output power
    1200 W
  • Max. switching power
    9000 W
Fluor­es­cent bulbs control
  • Max. power fluo. duo lamp comp. series
    15 x 36 W
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    1200 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of contacts
    10NO
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of outputs
    10
  • Bidirec­tional radio frequency
    No
  • Modular expand­ab­ility
    No
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TXA207B  | Hager

    Product Image TXA207B

  • ProductNotice

    Image Instruction manuals for TXA207B  | Hager

    Instruction manuals for TXA207B

    Module 10 sorties 230V TXA207A, TXA207B, TXA207C, TXA207D

    PDF
    1 MB
  • ProductETSBase

    Image Product-Database ETS for TXA207B  | Hager

    Product-Database ETS for TXA207B

    Logiciel d'application ETS du TXA207

    VD2
    1 MB
  • ProductApplicationDescription

    Image Application guides ETS / easy link for TXA207B  | Hager

    Application guides ETS / easy link for TXA207B

    Description d'application TXA204-206-207-208_TXB202

    PDF
    781 KB
  • ProductTx100Description

    Image Function descriptions TX100 for TXA207B  | Hager

    Function descriptions TX100 for TXA207B

    Description d'application TXA20Y

    PDF
    728 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    TXA207A - Output 10 -fold 4A
    TXA207A
    Output 10 -fold 4A
  • 2
    TXA207C - Output 10 -fold 16A
    TXA207C
    Output 10 -fold 16A
  • 3
    TXA207D - Output 10 -fold 16A
    TXA207D
    Output 10 -fold 16A

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group