Output 10 -fold 4A • TXA207A | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Switching
          • 10-gang - RMD
          • TXA207A
          Image  TXA207A of the product Hager | Hager Turkey
          Image  TXA207A of the product Hager | Hager Turkey

          Output 10 -fold 4A

          TXA207A

          Image  TXA207A of the product Hager | Hager Turkey
          Image  TXA207A of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Output 10 -fold 4A TXA207A

          EAN
          3250616049529
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            EIB
          Func­tions
          • Multi-phase mode
            suit­able to switch different external conductors
          Config­ur­a­tion
          • Number of modules
            6
          Controls and indic­ators
          • Indic­ator lamp
            yes
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Rated current
            4 A
          Voltage
          • Oper­ating voltage over bus
            21…32 V DC
          • Output voltage
            230 V~
          • System supply voltage
            30V DC via bus
          Elec­tric current
          • Number of entry circuits
            0
          • Maximum through current
            4 A
          • Rated current
            4 A
          Power
          • Max. power with elec­tronic transfo.
            800 W
          • Total power loss under IN
            2.5 W
          • Output power
            800 W
          • Max. switching power
            8000 W
          Fluor­es­cent bulbs control
          • Max. power fluo. duo lamp comp. series
            12 x 36 W
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            800 W
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Type of contacts
            10NO
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Bus connec­tion
            bus connec­tion via connecting terminal
          • Type of connec­tion
            quick connect
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Number of outputs
            10
          • Bidirec­tional radio frequency
            No
          • Modular expand­ab­ility
            No
          Use condi­tions
          • Oper­ating temper­ature
            0…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Main design line
            KNX

          Downloads

          • Images

            Images may be subject to copyright

            Image TXA207A  | Hager

            Product Image TXA207A

          • ProductNotice

            Image Instruction manuals for TXA207A  | Hager

            Instruction manuals for TXA207A

            Module 10 sorties 230V TXA207A, TXA207B, TXA207C, TXA207D

            PDF
            1 MB
          • ProductETSBase

            Image Product-Database ETS for TXA207A  | Hager

            Product-Database ETS for TXA207A

            Logiciel d'application ETS du TXA207

            VD2
            1 MB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for TXA207A  | Hager

            Application guides ETS / easy link for TXA207A

            Description d'application TXA204-206-207-208_TXB202

            PDF
            781 KB
          • ProductTx100Description

            Image Function descriptions TX100 for TXA207A  | Hager

            Function descriptions TX100 for TXA207A

            Description d'application TXA20Y

            PDF
            728 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            3
          • 1
            TXA207B - Output 10 -fold 10A
            TXA207B
            Output 10 -fold 10A
          • 2
            TXA207C - Output 10 -fold 16A
            TXA207C
            Output 10 -fold 16A
          • 3
            TXA207D - Output 10 -fold 16A
            TXA207D
            Output 10 -fold 16A

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group