Wall box for 8" touch panels • TJW080 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Inter­faces
          • Accessories
          • TJW080
          Image  TJW080 of the product Hager | Hager Turkey
          Image  TJW080 of the product Hager | Hager Turkey

          Wall box for 8" touch panels

          TJW080

          Image  TJW080 of the product Hager | Hager Turkey
          Image  TJW080 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Wall box for 8" touch panels TJW080

          EAN
          3250615909800
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            EIB
          • Number of poles
            0 P
          Func­tions
          • Rear inser­tion
            Yes
          Config­ur­a­tion
          • Clamp posi­tion fixed
            No
          Elec­tric current
          • Number of entry circuits
            0
          Dimen­sions
          • Depth of installed product
            0 mm
          • Internal depth
            0 mm
          • Length
            0 mm
          • Diameter of opening
            0 mm
          • Width
            0 mm
          Mater­ials
          • Material
            other
          Install­a­tion, mounting
          • Lumin­aire hook mounting
            No
          Connec­tion
          • Connec­tion cross-sec­tion
            0 mm²
          Accessories included
          • Fitted with
            rail support
          Equip­ment
          • With display
            yes
          • For number of elec­tric fittings
            0
          • With nail lugs
            No
          • With pipe locking
            No
          Use condi­tions
          • Wind proof
            No

          Downloads

          • Images

            Images may be subject to copyright

            Image TJW080  | Hager

            Product Image TJW080

          • ProductNotice

            Image Instruction manuals for TJW080  | Hager

            Instruction manuals for TJW080

            Boîte d'encastrement pour écran tactile 5" ou 8" TJW050 TJW080

            PDF
            2 MB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            3
          • 1
            75900021 -
            75900021
            Flush-mounted h'sing for MT701 & MT701ct
          • 2
            TH101 - Modular USB interface
            TH101
            Modular USB interface
          • 3
            TH001 - Modular RS232
            TH001
            Modular RS232

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group