![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Modular USB interface TH101
EAN
3250615881014
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeDin-Rail
Configuration
-
Number of modules2
Compatibility
-
Compatibilitycompatible with USB 1.1/2.0 transmission protocols
-
System requirements:system requirements: Windows 2000 or later
Connectivity
-
Connectors / jackswith B-type USB socket for data traffic (voltage supply via PC)
Voltage
-
Operating voltage over bus21…32 V DC
Dimensions
-
Width of rail mounted device (RMD)2 modules
Power
-
Total power loss under IN0.15 W
-
Dissipated energy in cable0.15 W
Storage
-
Data transmission rate9.6 kBd
Materials
-
Colourstone grey
-
RAL colourRAL 7035 - Light grey
-
Materialother
Cable
-
USB cable lengthmax. 5 m
Settings
-
Supported configuration modessystem
-
Programmingprogrammable from ETS3, V1.0
Equipment
-
Interface typeUSB
Software
-
Updatewith flash-controller technology
-
applicationbus/PC connection
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…45 °C
Identification
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image TH101
-
ProductNotice
Instruction manuals for TH101
Bedienungsanleitung TH101
PDF55 KB -
ProductETSBase
Product-Database ETS for TH101
KNXPROD29 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com