Domovea expert • TJA470 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Visu­al­isa­tion
          • domovea visu­al­isa­tion
          • TJA470
          Current search
          Image Filter  | Hager Filter
          Image Filter  | Hager Filter
          ProductsShow

          Most popular products

          2
          1
          TJA470 - Domovea expert
          TJA470
          Domovea expert
          2
          TJA450 - domovea Softwarelösung (Server + Client) mit USB/KNX Interface
          TJA450
          domovea Softwarelösung (Server + Client) mit USB/KNX Interface
          Image  TJA470 of the product Hager | Hager Turkey
          Image  TJA470 of the product Hager | Hager Turkey
          Image  TJA470 of the product Hager | Hager Turkey
          Image  TJA470 of the product Hager | Hager Turkey
          Image  TJA470 of the product Hager | Hager Turkey

          Domovea expert

          TJA470

          Image  TJA470 of the product Hager | Hager Turkey
          Image  TJA470 of the product Hager | Hager Turkey
          Image  TJA470 of the product Hager | Hager Turkey
          Image  TJA470 of the product Hager | Hager Turkey
          Image  TJA470 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Domovea expert TJA470

          EAN
          3250618502350
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Func­tion
            Local and remote connec­tion of the door station with IP end devices, such smart­phone, tablet computer and PC
          • Func­tion
            converting
          Config­ur­a­tion
          • Number of modules
            6
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Indic­a­tion / display
            image memory func­tion, proto­cols visitors for display on Touch indoor station video comfort and IP end devices
          • Manual selec­tion switches / push-but­tons
            Selec­tion switch for online/off­line mode
          Connectivity
          • Protocol
            TCP/IP
          • Connectors / jacks
            with 2 USB sockets type A
          • Encoding
            manage­ment of 4 config­ur­able user profiles
          • IP
            Integ­ra­tion of IP cameras into the 2-wire system
          Voltage
          • Oper­ating voltage
            24 V DC
          • Oper­ating voltage
            21.6 ... 33 V= or 48 V= Power over Ethernet PoE according to IEEE802.3
          • Oper­ating voltage over bus
            21…32 V DC
          Elec­tric current
          • Current consump­tion (oper­a­tion)
            0.5 A
          • Making current
            650 mA
          Dimen­sions
          • Width of rail mounted device (RMD)
            6 modules
          Power supply
          • Oper­ating voltage via power supply
            24 V DC
          Connec­tion
          • Type of connec­tion
            with Quick­Con­nect plug-in terminals
          • Connec­tion
            with two RJ45 jacks
          Equip­ment
          • Demounting protec­tion
            No
          • Radio inter­face
            No
          • IR inter­face
            No
          • Update­able
            Yes
          • Visu­al­iz­a­tion
            Yes
          • Web-Server
            Yes
          Use
          • System tech­no­logy
            2-wire
          Soft­ware
          • Update
            Soft­ware update and down­loads via USB inter­faces on the device
          • Soft­ware
            Config­ur­a­tion with Hager Pilot as well as web browser from IE11, Chrome 32, Firefox 27, Edge 20
          Safety
          • Degree of contam­in­a­tion
            2
          • Protec­tion class
            isol.­class II
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          • Protec­tion
            increased safety manage­ment
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Alti­tude
            < 2000 m
          • Stor­age/trans­port temper­ature
            -25…70 °C (storage at > 45°C reduces the service life)
          • Relative humidity (without condens­a­tion)
            85 % at 25 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image TJA470  | Hager

            Product Image TJA470

          • ProductNotice

            Image Instruction manuals for TJA470  | Hager

            Instruction manuals for TJA470

            Leaflet domovea (EN)

            PDF
            900 KB
            Image Instruction manuals for TJA470  | Hager

            Instruction manuals for TJA470

            Installation manual for TJA470/TJA670 (EN)

            PDF
            939 KB
          • Installation handbook

            Image Installation handbooks for TJA470  | Hager

            Installation handbooks for TJA470

            Manuel d'installation domovea (FR)

            PDF
            1 MB
            Image Installation handbooks for TJA470  | Hager

            Installation handbooks for TJA470

            Installation manual domovea (EN)

            PDF
            1 MB
            Image Installation handbooks for TJA470  | Hager

            Installation handbooks for TJA470

            Installation manual domovea TJA470 TJA670 EN 6LE007140F

            PDF
            1 MB
            Image Installation handbooks for TJA470  | Hager

            Installation handbooks for TJA470

            Installationshandbuch domovea (DE)

            PDF
            1 MB
            Image Installation handbooks for TJA470  | Hager

            Installation handbooks for TJA470

            Installation manual domovea TJA470 TJA670 EN 6LE007140G

            PDF
            1 MB
          • Technical information

            Image   | Hager
            PDF
            1 MB
          • ProductImplementationSoftware

            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            domovea Client Android

            APK
            108 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            domovea - access Server 6.1.6

            ZIP
            221 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            domovea Client Windows

            EXE
            182 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            Domovea client Windows 3.10.6

            EXE
            182 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            Domovea client MacOS 3.10.6

            DMG
            105 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            Hager Pilot MacOS

            DMG
            81 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            domovea Client MacOS

            DMG
            105 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            domovea - access Server 5.2.1.zip

            ZIP
            218 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            Hager Pilot Windows

            EXE
            132 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            Server Software (TJA470, TJA670, TJA510(N), TJA665)

            ZIP
            221 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            Access Client Touch Panel

            ZIP
            64 MB
            Image Programming/Implementation software for TJA470  | Hager

            Programming/Implementation software for TJA470

            Domovea client Android 3.10.6

            APK
            108 MB
          • ProductETSBase

            Image Product-Database ETS for TJA470  | Hager

            Product-Database ETS for TJA470

            ETS product database for TJA470

            KNXPROD
            83 KB
            Image Product-Database ETS for TJA470  | Hager

            Product-Database ETS for TJA470

            ETS product database (Dummy application)

            KNXPROD
            90 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for TJA470  | Hager

            EU Declaration of conformity for TJA470

            PDF
            144 KB
          • ProductROHS

            Image Pollutant guidelines for TJA470  | Hager

            Pollutant guidelines for TJA470

            REACH declaration TJA470 (english)

            PDF
            33 KB
            Image Pollutant guidelines for TJA470  | Hager

            Pollutant guidelines for TJA470

            RoHS declaration TJA470 (english)

            PDF
            32 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for TJA470  | Hager

            Product environmental profile for TJA470

            PDF
            199 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            1
          • 1
            TJA450 - domovea Softwarelösung (Server + Client) mit USB/KNX Interface
            TJA450
            domovea Softwarelösung (Server + Client) mit USB/KNX Interface

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group