Local server visualisation/automation • TJA450 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Visu­al­isa­tion
  • domovea visu­al­isa­tion
  • TJA450
Image  TJA450 of the product Hager | Hager Turkey
Image  TJA450 of the product Hager | Hager Turkey
  • KNX System (via ETS)

domovea Softwarelösung (Server + Client) mit USB/KNX Interface TJA450

EAN
3250615909879
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

domovea Softwarelösung (Server + Client) mit USB/KNX Interface

TJA450

Image  TJA450 of the product Hager | Hager Turkey
Image  TJA450 of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    Without
Config­ur­a­tion
  • Number of modules
    6
Controls and indic­ators
  • Indic­ator lamp
    yes
Elec­tric current
  • Current consump­tion (oper­a­tion)
    ≈ 150 mA
Power
  • Total power loss under IN
    3.9 W
Power supply
  • Supply voltage
    24 V DC
Storage
  • Memory alloc­ated to the icon­s/wall­pa­pers
    20 MB
Mater­ials
  • Material
    other
  • Material
    plastic
  • Type of surface treat­ment
    untreated
Connec­tion
  • Number of IP cameras
    10
  • Type of connec­tion
    Quick­con­nect
Settings
  • Supported config­ur­a­tion modes
    system
Scope of delivery
  • Bus connec­tion included
    Yes
Accessories included
  • Accessory for Android applic­a­tion
    Yes
  • Accessory for IOS applic­a­tion
    yes
Equip­ment
  • Number of group
    100
  • Number of control­lable outputs
    500
  • Inter­face type
    other
  • Number of clients
    30
  • Number of energie meas­ure­ment archives
    100
  • Number of sequences
    50
  • Number of USB inter­faces
    3
  • With config­ur­a­tion soft­ware
    Yes
Soft­ware
  • Client soft­ware
    Yes
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TJA450  | Hager

    Product Image TJA450

  • RoHS report

    Image Pollutant guidelines for TJA450  | Hager

    Pollutant guidelines for TJA450

    REACH declaration TJA450 (english)

    PDF
    103 KB
    Image Pollutant guidelines for TJA450  | Hager

    Pollutant guidelines for TJA450

    RoHS declaration TJA450 (english)

    PDF
    103 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    1
  • 1
    TJA470 - Domovea expert
    TJA470
    Domovea expert

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group