Weather station KNX GPS TG053A
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Type of productanalogic multifunction
-
Precipitation (Yes/No)1 bit
-
FunctionMeasuring of precipitation, temperature, wind, brightness ; with 8 logical AND- and OR-logic functions
-
ControlFacade control
-
Button / push-buttonwith programming button
-
Signal outputNo
-
Inputswith logic gates for linking the limiting value results ; with blocking modules for filtering input objects depending on blocking objects
-
Auxiliary voltage12…40 V AC/DC
-
Operating voltage over bus21…32 V DC
-
Rated current (heating incl.)80 mA
-
Dimensions (LLxwwxhh)77x96 x118mm
-
Speed measurement range0 / 35 m/s
-
Temperature measurement range-30 / 80 °C
-
Measuring range, wind speed0…35 m/s
-
Measuring range, wind strengths0…35 Bft
-
Sensorwith wind, precipitation, twilight, temperature and brightness sensor
-
Brightness measurement range0 / 150000 Lux
-
LEDwith red programming LED
-
Installation modefor wall and mast assembly ; with pipe clamp for mast fixing
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith plug-in terminals for power supply
-
Bus connectionbus connection via connecting terminal
-
Supported configuration modessystem
-
Settingdelay times and hysteresis adjustable
-
Timewith automatic summer/winter time change-over ; Calender timer ; Week timer
-
Number of binary inputs0
-
Heatingwith heater element for winter operation
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
-
Protection index IPIP44
-
REACH conformYes
-
RoHS conformYes
-
Operating temperature-30…50 °C
-
Temperature measuring range, linear-30…80 °C
-
Main design lineKNX
-
Information textEnsure correct orientation and free-standing installation.
Downloads
-
Images
Images may be subject to copyright
Product Image TG053A
-
ProductNotice
Instruction manuals for TG053A
PDF757 KBInstruction manuals for TG053A
PDF673 KBInstruction manuals for TG053A
PDF758 KB -
Technical information
PDF1 MB -
ProductETSBase
Product-Database ETS for TG053A
Logiciel d'application ETS du TG053A
KNXPROD332 KB -
ProductApplicationDescription
Application guides ETS / easy link for TG053A
Description d'application TG053A
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for TG053A
PDF305 KBEU Declaration of conformity for TG053A
Declaration
PDF119 KB -
ProductROHS
Pollutant guidelines for TG053A
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for TG053A
REACH-declaration 2023-10-20 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for TG053A
PDF430 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com