Small support for KNX weather station TG354
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Precipitation (Yes/No)1 bit
-
Button / push-buttonwith programming button
-
Operating voltage over bus21…32 V DC
-
Dimensions (LLxwwxhh)6,5x4,5x4
-
Measuring range, wind speed0…35 m/s
-
Materialaluminium
-
Material / surfacepowder-coated
-
LEDwith red programming LED
-
Installation modefor flexible mounting of a weather station
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith plug-in terminals for power supply
-
Bus connectionbus connection via connecting terminal
-
Heatingwith heater element for winter operation
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
-
Protection index IPIP44
-
REACH conformYes
-
RoHS conformYes
-
Operating temperature-30…50 °C
-
Temperature measuring range, linear-30…80 °C
-
Main design lineKNX
-
Information textEnsure correct orientation and free-standing installation.
Downloads
-
Images
Images may be subject to copyright
Product Image TG354
-
ProductNotice
Instruction manuals for TG354
Support grand modele pour station meteorologique KNX TG 053A
PDF219 KB -
ProductROHS
Pollutant guidelines for TG354
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for TG354
REACH-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com