Presence detector 360° monobloc KNX multi-channels TCC530E
EAN
3250617579261
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
Functions
-
FunctionLinking several detectors in order to expand the detection area ; Functions e.g. switching, dimming, light scenes, forced control ; with 2 independent zone detections
Configuration
-
Channelstwo separate function channels for brightness-dependent and brightness-independent functions
Controls and indicators
-
Button / push-buttonwith programming button
Connectivity
-
Number of binary inputs0
Voltage
-
Operating voltage over bus21…32 V DC
Dimensions
-
Dimensions (Ø x H)78 x 70 mm
-
Installation opening Ø60…63 mm
-
Recommended installation height2.5…3.5 m
-
Installation wall thickness10…28 mm
Measurement
-
Detection Methodpresence
Detection
-
Detection angle360 °
-
Detection angle360 °
-
Angle of vertical detection55 °
-
Detection field Ø, on floor≈ 7 m
-
Detection field Ø, at desk height≈ 5 m
-
Frontal detecting distance7 m
-
Side detecting distance8 m
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
Lighting control
-
Brightness measurement range5 / 1000 Lux
Installation, mounting
-
Maximum Mounting Height4 m
-
Installation modewith spring clips for ceiling installation
Connection
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modessystem
-
Delay time, adjustable1 mn…1 h
-
Settingwith potentiometers for setting the response brightness and delay time without dismantling
Scope of delivery
-
Bus connection includedYes
Equipment
-
Number of channels2
-
Angle of horizontal detection360 °
Use conditions
-
Operating temperature-10…45 °C
-
Storage/transport temperature-20…60 °C
-
Energy-savingenergy saving by presence and brightness-controlled lighting control
Identification
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image TCC530E
-
ProductNotice
Instruction manuals for TCC530E
PDF4 MB -
Technical information
PDF2 MB -
ProductETSBase
Product-Database ETS for TCC530E
Logiciel d'application ETS du TCC530E
KNXPROD109 KB -
ProductECDeclaration
EU Declaration of conformity for TCC530E
Declaration
PDF106 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com