Presence det. 360° monobloc KNX • TCC520E | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX pres­ence detectors
          • With integ­rated switch output
          • TCC520E
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey

          Presence detector 360° monobloc KNX with switch ON/OFF , white

          TCC520E

          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          Image  TCC520E of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Presence detector 360° monobloc KNX with switch ON/OFF , white TCC520E

          EAN
          3250617579407
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            KNX
          Func­tions
          • Func­tion
            Linking several detectors in order to expand the detec­tion area
          • Oper­ating mode
            oper­ating modes: auto­matic, semi­auto­matic, test
          Config­ur­a­tion
          • Chan­nels
            Output channel for switch­ing, dimming or calling up scenes
          Controls and indic­ators
          • Button / push-button
            with program­ming button
          Connectivity
          • Number of binary inputs
            0
          • Outputs
            switch output can be integ­rated for control via bus or direct connec­tion of loads
          Voltage
          • Oper­ating voltage over bus
            21…32 V DC
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            12 mA
          Dimen­sions
          • Dimen­sions (Ø x H)
            78 x 70 mm
          • Install­a­tion opening Ø
            60…63 mm
          • Recom­mended install­a­tion height
            2.5…3.5 m
          • Install­a­tion wall thick­ness
            10…28 mm
          Power
          • Conven­tional trans­formers
            1500 VA
          • Elec­tronic trans­formers
            1500 W
          Meas­ure­ment
          • Detec­tion Method
            pres­ence
          Detec­tion
          • Detec­tion angle
            360 °
          • Detec­tion angle
            360 °
          • Angle of vertical detec­tion
            55 °
          • Detec­tion field Ø, on floor
            ≈ 7 m
          • Detec­tion field Ø, at desk height
            ≈ 5 m
          • Frontal detecting distance
            7 m
          • Side detecting distance
            8 m
          Mater­ials
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          • Surface appear­ance
            matt
          Lighting control
          • Bright­ness meas­ure­ment range
            5 / 1000 Lux
          • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
            1000 W
          Fluor­es­cent bulbs control
          • Energy-saving lamps
            20 x 20 W
          • Fluor­es­cent lamps parallel compensated
            1000 W
          Incan­des­cent bulbs control
          • 230 V incan­des­cent lamps and halogen lamps
            2300 W
          Install­a­tion, mounting
          • Maximum Mounting Height
            4 m
          • Install­a­tion mode
            with spring clips for ceiling install­a­tion
          Connec­tion
          • Connec­tion terminals
            according to IEC 60669-1
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Settings
          • Supported config­ur­a­tion modes
            system
          • Delay time, adjustable
            1 mn…1 h
          • Setting
            with poten­tiometers for setting the response bright­ness and delay time without dismant­ling
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Number of chan­nels
            1
          • Angle of hori­zontal detec­tion
            360 °
          Use
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with integ­rated switch actu­ator
          Stand­ards
          • General stand­ards
            EN 50428 ; IEC 60669-2-1
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -10…45 °C
          • Stor­age/trans­port temper­ature
            -20…60 °C
          • Energy-saving
            energy saving by pres­ence and bright­ness-­con­trolled lighting control
          Iden­ti­fic­a­tion
          • Main design line
            KNX

          Downloads

          • Images

            Images may be subject to copyright

            Image TCC520E  | Hager

            Product Image TCC520E

          • ProductNotice

            Image Instruction manuals for TCC520E  | Hager

            Instruction manuals for TCC520E

            PDF
            319 KB
            Image Instruction manuals for TCC520E  | Hager

            Instruction manuals for TCC520E

            PDF
            329 KB
            Image Instruction manuals for TCC520E  | Hager

            Instruction manuals for TCC520E

            PDF
            276 KB
          • Technical information

            Image   | Hager
            PDF
            2 MB
          • ProductETSBase

            Image Product-Database ETS for TCC520E  | Hager

            Product-Database ETS for TCC520E

            Logiciel d'application ETS du TCC520E

            KNXPROD
            128 KB
            Image Product-Database ETS for TCC520E  | Hager

            Product-Database ETS for TCC520E

            Logiciel d'application ETS du TCC520E

            VD5
            145 KB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for TCC520E  | Hager

            Application guides ETS / easy link for TCC520E

            Description d'application ETS TCC520E

            PDF
            2 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for TCC520E  | Hager

            EU Declaration of conformity for TCC520E

            PDF
            143 KB
          • ProductROHS

            Image Pollutant guidelines for TCC520E  | Hager

            Pollutant guidelines for TCC520E

            REACH declaration TCC520E (english)

            PDF
            33 KB
            Image Pollutant guidelines for TCC520E  | Hager

            Pollutant guidelines for TCC520E

            RoHS declaration TCC520E (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            1
          • 1
            TCC530E - Presence detector 360° monobloc KNX multi-channels
            TCC530E
            Presence detector 360° monobloc KNX multi-channels

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group