Red Indicator light 230VAC • SVN122 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Power, Control and Signaling
          • Indic­ator Lights
          • Indic­ator lights
          • Single Indic­ator lights
          • SVN122
          Image  SVN122 of the product Hager | Hager Turkey
          Image  SVN122 of the product Hager | Hager Turkey

          Red LED Indicator light 230VAC

          SVN122

          Image  SVN122 of the product Hager | Hager Turkey
          Image  SVN122 of the product Hager | Hager Turkey
          • Indic­ator Lights

          Red LED Indicator light 230VAC SVN122

          EAN
          3250615721624
          Packaging
          12 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Number of modules
            1
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            250 V
          • Rated impulse with­stand voltage
            4000 V
          Dimen­sions
          • Depth of installed product
            62 mm
          • Height of installed product
            83 mm
          • Width of installed product
            17.5 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            0.8 W
          Lighting control
          • Type of lamp
            LED
          Install­a­tion, mounting
          • Tight­ening torque
            1,7Nm
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 6mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 10mm²
          • Lamp socket type
            Fix
          • Type of connec­tion
            with screw
          Stand­ards
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -20…50 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            3
          • Alti­tude
            2000 m
          • Stor­age/trans­port temper­ature
            -40…80 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image SVN122  | Hager

            Product Image SVN122

          • ProductECDeclaration

            Image EU Declaration of conformity for SVN122  | Hager

            EU Declaration of conformity for SVN122

            Declaration

            PDF
            574 KB
          • ProductROHS

            Image Pollutant guidelines for SVN122  | Hager

            Pollutant guidelines for SVN122

            RoHS-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for SVN122  | Hager

            Pollutant guidelines for SVN122

            REACH-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            2
          • 1
            SVN121 - Green LED Indicator light 230VAC
            SVN121
            Green LED Indicator light 230VAC
          • 2
            SVN123 - Orange LED Indicator light 230VAC
            SVN123
            Orange LED Indicator light 230VAC

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group