Green Indicator light 230VAC • SVN121 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Indic­ator Lights
  • Indic­ator lights
  • Single Indic­ator lights
  • SVN121

Green LED Indicator light 230VAC

SVN121

  • Indic­ator Lights

Green LED Indicator light 230VAC SVN121

EAN
3250615721600
Packaging
12 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    250 V
  • Rated impulse with­stand voltage
    4000 V
Dimen­sions
  • Depth of installed product
    62 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    0.8 W
Lighting control
  • Type of lamp
    LED
Install­a­tion, mounting
  • Tight­ening torque
    1,7Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 6mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 10mm²
  • Lamp socket type
    Fix
  • Type of connec­tion
    with screw
Stand­ards
  • European directive WEEE
    concerned
Use condi­tions
  • Oper­ating temper­ature
    -20…50 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Images

    Images may be subject to copyright

    Image SVN121  | Hager

    Product Image SVN121

  • Declaration of conformity

    Image EU Declaration of conformity for SVN121  | Hager

    EU Declaration of conformity for SVN121

    Declaration

    PDF
    574 KB
  • RoHS report

    Image Pollutant guidelines for SVN121  | Hager

    Pollutant guidelines for SVN121

    REACH-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for SVN121  | Hager

    Pollutant guidelines for SVN121

    RoHS-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    2
  • 1
    SVN122 - Red LED Indicator light 230VAC
    SVN122
    Red LED Indicator light 230VAC
  • 2
    SVN123 - Orange LED Indicator light 230VAC
    SVN123
    Orange LED Indicator light 230VAC

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group