SPD 4P pluggable 40kA ind. • SPN415 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Protec­tion Devices
          • Surge Protec­tion Devices
          • SPDs type 1 and type 2 for general protec­tion
          • SPDs type 2 Imax. 40 kA
          • SPN415
          Image  SPN415 of the product Hager | Hager Turkey
          Image  SPN415 of the product Hager | Hager Turkey

          SPD 4P pluggable 40kA class 2 with end of life indicator

          SPN415

          Image  SPN415 of the product Hager | Hager Turkey
          Image  SPN415 of the product Hager | Hager Turkey
          • Surge Protec­tion Devices

          SPD 4P pluggable 40kA class 2 with end of life indicator SPN415

          EAN
          3250615660756
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of pole
            4 P
          Config­ur­a­tion
          • Number of modules
            4
          Controls and indic­ators
          • Indic­ator lamp
            end of life indic­ator
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 / 400 V
          • Frequency
            50/60 Hz
          • Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE
            20 kA
          Voltage
          • Maximum continuous oper­ating voltage Uc
            275 V
          • Voltage protec­tion level Up according to IEC61643-1
            1.5 kV
          • Voltage protec­tion level Up L-PE/N-PE according to IEC61643-11
            1.5 kV
          • Voltage level Up L-N/PEN IEC61643-11
            1.5 kV
          Elec­tric current
          • Max discharge (Imax) L-N(PEN)/ N-PE
            40 kA
          Dimen­sions
          • Width of installed product
            72 mm
          Power
          • Total power loss under IN
            0 W
          Network config­ur­a­tion
          • Network type
            TN-S
          Install­a­tion, mounting
          • Tight­ening torque
            3,6Nm
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            25mm²
          • Connec­tion cross-sect. rigid cable
            35mm²
          Stand­ards
          • Test class IEC61643-11 / VDE0675-6-11
            T2
          • European directive WEEE
            concerned
          Use condi­tions
          • Oper­ating temper­ature
            -40…60 °C
          • Stor­age/trans­port temper­ature
            -40…80 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image SPN415  | Hager

            Product Image SPN415

          • ProductECDeclaration

            Image EU Declaration of conformity for SPN415  | Hager

            EU Declaration of conformity for SPN415

            Declaration

            PDF
            571 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            1
          • 1
            SPN315 - SPD 3P pluggable 40kA class 2 with end of life indicator
            SPN315
            SPD 3P pluggable 40kA class 2 with end of life indicator

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group