SPD 3P monobloc 100kA • SP320 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Protec­tion Devices
  • Surge Protec­tion Devices
  • SPDs type 1 and type 2 for general protec­tion
  • SPDs type 1
  • SP320

SPD 3P monobloc 100kA class 1

SP320

  • Surge Protec­tion Devices

SPD 3P monobloc 100kA class 1 SP320

EAN
3250615663207
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    3
Controls and indic­ators
  • Indic­ator lamp
    no
Main elec­trical features
  • Test class type1 IEC61643-11
    Yes
  • Frequency
    50/60 Hz
Elec­tric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    100 kA
Dimen­sions
  • Width of installed product
    72 mm
Power
  • Total power loss under IN
    0 W
Network config­ur­a­tion
  • Network type
    TT/TN
Install­a­tion, mounting
  • Tight­ening torque
    3,6Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    35mm²
  • Connec­tion cross-sect. rigid cable
    50mm² max.
Stand­ards
  • Test class IEC61643-11 / VDE0675-6-11
    T1
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -40…80 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Images

    Images may be subject to copyright

    Image SP320  | Hager

    Product Image SP320

  • ProductROHS

    Image Pollutant guidelines for SP320  | Hager

    Pollutant guidelines for SP320

    RoHS declaration SP320 (english)

    PDF
    32 KB
    Image Pollutant guidelines for SP320  | Hager

    Pollutant guidelines for SP320

    REACH declaration SP320 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    SP120 - SPD 1P monobloc 50kA class 1
    SP120
    SPD 1P monobloc 50kA class 1

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group