4P 63A Switch • SBN463 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Switch Discon­nectors
  • Modular isol­ators
  • Four pole
  • SBN463
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

1
1
SBN463 - 4-pole, 63A Modular Switch
SBN463
4-pole, 63A Modular Switch

4-pole, 63A Modular Switch

SBN463

  • Switch Discon­nectors

4-pole, 63A Modular Switch SBN463

EAN
3250615510235
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Break switch
  • Neutral posi­tion
    without neutral
  • Number of poles
    4 P
  • Type of pole
    4 P
Config­ur­a­tion
  • Number of modules
    4
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    400 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    440 V
  • Type of voltage input 1
    AC
  • Rated impulse with­stand voltage
    6000 V
Elec­tric current
  • Rated oper­a­tional current in AC21c­at­egory B
    63 A
  • Accept­able current rating with AC22 category A
    63 A
  • Rated current
    63 A
  • Rated short-­time with­stand current 1s
    0.945 kA
  • Thermal rated current outside of hous­ings
    63 A
  • Rated oper­a­tional current in AC21 category A
    63 A
  • Accept­able current rating with AC22 category B
    63 A
Dimen­sions
  • Depth of installed product
    69 mm
  • Height of installed product
    83 mm
  • Width of installed product
    70 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    9.2 W
  • Power loss per pole at In
    2.3 W
Endur­ance
  • Elec­trical durab­ility at nominal load in AC21in oper­ating cycles
    5000
  • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
    5000
  • Number of mech­an­ical oper­a­tions
    60000
Install­a­tion, mounting
  • Tight­ening torque
    2,8Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    2,5 / 16mm²
  • Connec­tion cross-sect. rigid cable
    2,5 / 25mm²
  • Cage clamp posi­tion
    in line
  • Type of connec­tion
    with screw
Equip­ment
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    4
  • Quantity of INV contacts
    0
Stand­ards
  • Standard text
    IEC 60947-3 ; IEC/EN 60669-2 ; IEC/EN 60669-4
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -20…50 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Images

    Images may be subject to copyright

    Image SBN463  | Hager

    Product Image SBN463

  • ProductDataSheet

    Image Product data sheets for SBN463  | Hager

    Product data sheets for SBN463

    UK_PD_TDS_LoadBreakDisconnectors.pdf

    PDF
    58 KB
  • ProductLicence

    Image Product licence for SBN463  | Hager

    Product licence for SBN463

    Licence for NETHERLANDS

    PDF
    2 MB
    Image Product licence for SBN463  | Hager

    Product licence for SBN463

    Licence for NETHERLANDS

    PDF
    2 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for SBN463  | Hager

    EU Declaration of conformity for SBN463

    Declaration

    PDF
    311 KB
    Image EU Declaration of conformity for SBN463  | Hager

    EU Declaration of conformity for SBN463

    Declaration

    PDF
    931 KB
    Image EU Declaration of conformity for SBN463  | Hager

    EU Declaration of conformity for SBN463

    EU Declaration of Conformity

    PDF
    990 KB
    Image EU Declaration of conformity for SBN463  | Hager

    EU Declaration of conformity for SBN463

    Manufacturer declaration switch disconnector march 2024

    PDF
    176 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for SBN463  | Hager

    Product environmental profile for SBN463

    PDF
    440 KB
  • ProductROHS

    Image Pollutant guidelines for SBN463  | Hager

    Pollutant guidelines for SBN463

    REACH declaration SBN463 (english)

    PDF
    32 KB
    Image Pollutant guidelines for SBN463  | Hager

    Pollutant guidelines for SBN463

    RoHS declaration SBN463 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    SBN416 - 4-pole, 16A Modular Switch
    SBN416
    4-pole, 16A Modular Switch
  • 2
    SBN425 - 4-pole, 25A Modular Switch
    SBN425
    4-pole, 25A Modular Switch
  • 3
    SBN432 - 4-pole, 32A Modular Switch
    SBN432
    4-pole, 32A Modular Switch
  • 4
    SBN440 - 4-pole, 40A Modular Switch
    SBN440
    4-pole, 40A Modular Switch
  • 5
    SBN480 - 4-pole, 80A Modular Switch
    SBN480
    4-pole, 80A Modular Switch

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group