3P 63A Switch • SBN363 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Power, Control and Signaling
          • Switch Discon­nectors
          • Modular isol­ators
          • Three pole
          • SBN363
          Current search
          Image Filter  | Hager Filter
          Image Filter  | Hager Filter
          ProductsShow

          Most popular products

          5
          1
          SBN363 - 3-pole, 63A Modular Switch
          SBN363
          3-pole, 63A Modular Switch
          2
          SBN325 - 3-pole, 25A Modular Switch
          SBN325
          3-pole, 25A Modular Switch
          3
          SBN390 - 3-pole, 100A Modular Switch
          SBN390
          3-pole, 100A Modular Switch
          4
          SBN316 - 3-pole, 16A Modular Switch
          SBN316
          3-pole, 16A Modular Switch
          5
          SBN332 - 3-pole, 32A Modular Switch
          SBN332
          3-pole, 32A Modular Switch
          Image  SBN363 of the product Hager | Hager Turkey
          Image  SBN363 of the product Hager | Hager Turkey

          3-pole, 63A Modular Switch

          SBN363

          Image  SBN363 of the product Hager | Hager Turkey
          Image  SBN363 of the product Hager | Hager Turkey
          • Switch Discon­nectors

          3-pole, 63A Modular Switch SBN363

          EAN
          3250615510228
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Break switch
          • Neutral posi­tion
            without neutral
          • Number of poles
            3 P
          • Type of pole
            3 P
          Config­ur­a­tion
          • Number of modules
            3
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            400 V
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            440 V
          • Type of voltage input 1
            AC
          • Rated impulse with­stand voltage
            6000 V
          Elec­tric current
          • Rated oper­a­tional current in AC21c­at­egory B
            63 A
          • Accept­able current rating with AC22 category A
            63 A
          • Rated current
            63 A
          • Rated short-­time with­stand current 1s
            0.945 kA
          • Thermal rated current outside of hous­ings
            63 A
          • Rated oper­a­tional current in AC21 category A
            63 A
          • Accept­able current rating with AC22 category B
            63 A
          Dimen­sions
          • Depth of installed product
            68 mm
          • Height of installed product
            83 mm
          • Width of installed product
            52.5 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            6.9 W
          • Power loss per pole at In
            2.3 W
          Endur­ance
          • Elec­trical durab­ility at nominal load in AC21in oper­ating cycles
            5000
          • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
            5000
          • Number of mech­an­ical oper­a­tions
            60000
          Install­a­tion, mounting
          • Tight­ening torque
            2,8Nm
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            2,5 / 16mm²
          • Connec­tion cross-sect. rigid cable
            2,5 / 25mm²
          • Cage clamp posi­tion
            in line
          • Type of connec­tion
            with screw
          Equip­ment
          • Quantity of NC contacts
            0
          • Quantity of NO contacts
            3
          • Quantity of INV contacts
            0
          Stand­ards
          • Standard text
            IEC 60947-3 ; IEC/EN 60669-2 ; IEC/EN 60669-4
          • European directive WEEE
            not concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -20…50 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Alti­tude
            2000 m
          • Stor­age/trans­port temper­ature
            -40…80 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image SBN363  | Hager

            Product Image SBN363

          • ProductDataSheet

            Image Product data sheets for SBN363  | Hager

            Product data sheets for SBN363

            UK_PD_TDS_LoadBreakDisconnectors.pdf

            PDF
            58 KB
          • ProductLicence

            Image Product licence for SBN363  | Hager

            Product licence for SBN363

            Licence for NETHERLANDS

            PDF
            2 MB
            Image Product licence for SBN363  | Hager

            Product licence for SBN363

            Licence for NETHERLANDS

            PDF
            2 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for SBN363  | Hager

            EU Declaration of conformity for SBN363

            Declaration

            PDF
            311 KB
            Image EU Declaration of conformity for SBN363  | Hager

            EU Declaration of conformity for SBN363

            Declaration

            PDF
            931 KB
            Image EU Declaration of conformity for SBN363  | Hager

            EU Declaration of conformity for SBN363

            EU Declaration of Conformity

            PDF
            990 KB
            Image EU Declaration of conformity for SBN363  | Hager

            EU Declaration of conformity for SBN363

            Manufacturer declaration switch disconnector march 2024

            PDF
            176 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for SBN363  | Hager

            Product environmental profile for SBN363

            PDF
            440 KB
          • ProductROHS

            Image Pollutant guidelines for SBN363  | Hager

            Pollutant guidelines for SBN363

            REACH declaration SBN363 (english)

            PDF
            32 KB
            Image Pollutant guidelines for SBN363  | Hager

            Pollutant guidelines for SBN363

            RoHS declaration SBN363 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            SBN316 - 3-pole, 16A Modular Switch
            SBN316
            3-pole, 16A Modular Switch
          • 2
            SBN325 - 3-pole, 25A Modular Switch
            SBN325
            3-pole, 25A Modular Switch
          • 3
            SBN332 - 3-pole, 32A Modular Switch
            SBN332
            3-pole, 32A Modular Switch
          • 4
            SBN380 - 3-pole, 80A Modular Switch
            SBN380
            3-pole, 80A Modular Switch
          • 5
            SBN390 - 3-pole, 100A Modular Switch
            SBN390
            3-pole, 100A Modular Switch

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group