MCB 4P 10kA C-4A 4M • NCN404 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Protec­tion Devices
  • MCBs
  • MCBs NCN, NBN
  • 4 pole, NCN, Curve C, 10 000 A / 15 kA
  • NCN404
Image  NCN404 of the product Hager | Hager Turkey
Image  NCN404 of the product Hager | Hager Turkey
Image  NCN404 of the product Hager | Hager Turkey

MCB 4P 10kA C-4A 4M

NCN404

Image  NCN404 of the product Hager | Hager Turkey
Image  NCN404 of the product Hager | Hager Turkey
Image  NCN404 of the product Hager | Hager Turkey
  • MCBs

MCB 4P 10kA C-4A 4M NCN404

EAN
3250614615030
Packaging
3 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    without neutral
  • Number of protected poles
    4
  • Number of poles
    4 P
  • Type of pole
    4 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    4
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    10 kA
  • Rated oper­a­tional voltage Ue
    415 V
  • Type of supply voltage
    AC
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Max oper­ating voltage
    440 V
  • Rated impulse with­stand voltage
    6000 V
  • Minimum threshold voltage (Ue min)
    12 V
Elec­tric current
  • Rated current
    4 A
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    7.5 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • min/maxi threshold value of the DC magnetic oper­a­tion
    7 / 15 In
  • min/maxi threshold value of the DC thermal oper­a­tion
    1.13 / 1.45 In
  • Rating current -10°C according to IEC 60947
    5.13 A
  • Rating current -15°C according to IEC 60947
    5.21 A
  • Rating current -20°C according to IEC 60947
    5.29 A
  • Rating current -25°C according to IEC 60947
    5.37 A
  • Rating current -5°C according to IEC 60947
    5.04 A
  • Rating current 0°C according to IEC 60947
    4.96 A
  • Rating current 10°C according to IEC 60947
    4.78 A
  • Rating current 15°C according to IEC 60947
    4.69 A
  • Rating current 20°C according to IEC 60947
    4.6 A
  • Rating current 25°C according to IEC 60947
    4.5 A
  • Rating current 30°C according to IEC 60947
    4.41 A
  • Rating current 35°C according to IEC 60947
    4.31 A
  • Rating current 40°C according to IEC 60947
    4.21 A
  • Rating current 45°C according to IEC 60947
    4.11 A
  • Rating current 5°C according to IEC 60947
    4.87 A
  • Rating current 50°C according to IEC 60947
    4 A
  • Rating current 55°C according to IEC 60947
    3.87 A
  • Rating current 60°C according to IEC 60947
    3.74 A
  • Rating current 65°C according to IEC 60947
    3.6 A
  • Rating current 70°C according to IEC 60947
    3.46 A
  • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
    10 kA
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    30 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    30 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    15 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    15 kA
  • Rated short circuit breaking capa­city Icn under 240V AC according IEC 60898-1
    10 kA
  • Rated short circuit breaking capa­city Icn under 415V AC according IEC 60898-1
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 220V AC IEC 60947-2
    30 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 380V AC IEC 60947-2
    15 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    4.88 A
  • Rating current -20°C
    4.8 A
  • Rating current -15°C
    4.73 A
  • Rating current -10°C
    4.65 A
  • Rating current -5°C
    4.58 A
  • Rating current 0°C
    4.5 A
  • Rating current 5°C
    4.42 A
  • Rating current 10°C
    4.34 A
  • Rating current 25°C
    4.09 A
  • Rating current 30°C
    4 A
  • Rating current 35°C
    3.9 A
  • Rating current 40°C
    3.79 A
  • Rating current 45°C
    3.69 A
  • Rating current 50°C
    3.58 A
  • Rating current 55°C
    3.46 A
  • Rating current 60°C
    3.34 A
  • Rating current 65°C
    3.22 A
  • Rating current 70°C
    3.1 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
  • Correc­tion factor of magnetic trip­ping with 100 Hz
    1.1
  • Correc­tion factor of magnetic trip­ping with 200 Hz
    1.2
  • Correc­tion factor of magnetic trip­ping with 400 Hz
    1.5
  • Correc­tion factor of magnetic trip­ping with 60 Hz
    1.1
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    70 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Maximum power loss per pole according to the product standard
    3 W
  • Total power loss under IN
    10.9 W
  • Power loss per pole at In
    2.77 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    Yes
  • Suit­able for flush-­mounting
    Yes
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 25 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 35 mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 35 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 25 mm²
  • Down­stream cage clamp delivery status
    closed
  • Upstream cage clamp delivery status
    opened
Equip­ment
  • Can be access­or­ized
    Yes
Stand­ards
  • Standard text
    EN 60898-1
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…70 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -25…80 °C
temper­atur
  • Temper­ature of calib­ra­tion
    30 °C

Downloads

  • Images

    Images may be subject to copyright

    Image NCN404  | Hager

    Product Image NCN404

  • ProductECDeclaration

    Image EU Declaration of conformity for NCN404  | Hager

    EU Declaration of conformity for NCN404

    Declaration

    PDF
    305 KB
    Image EU Declaration of conformity for NCN404  | Hager

    EU Declaration of conformity for NCN404

    Declaration

    PDF
    464 KB
    Image EU Declaration of conformity for NCN404  | Hager

    EU Declaration of conformity for NCN404

    Declaration

    PDF
    710 KB
    Image EU Declaration of conformity for NCN404  | Hager

    EU Declaration of conformity for NCN404

    Declaration

    PDF
    689 KB
    Image EU Declaration of conformity for NCN404  | Hager

    EU Declaration of conformity for NCN404

    EU Declaration of Conformity

    PDF
    650 KB
    Image EU Declaration of conformity for NCN404  | Hager

    EU Declaration of conformity for NCN404

    UKCA Declaration of Conformity

    PDF
    653 KB
    Image EU Declaration of conformity for NCN404  | Hager

    EU Declaration of conformity for NCN404

    Declaration

    PDF
    786 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for NCN404  | Hager

    Product environmental profile for NCN404

    PDF
    432 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    NCN401 - MCB 4P 10kA C-1A 4M
    NCN401
    MCB 4P 10kA C-1A 4M
  • 2
    NCN402 - MCB 4P 10kA C-2A 4M
    NCN402
    MCB 4P 10kA C-2A 4M
  • 3
    NCN406 - MCB 4P 10kA C-6A 4M
    NCN406
    MCB 4P 10kA C-6A 4M
  • 4
    NCN410 - MCB 4P 10kA C-10A 4M
    NCN410
    MCB 4P 10kA C-10A 4M
  • 5
    NCN416 - MCB 4P 10kA C-16A 4M
    NCN416
    MCB 4P 10kA C-16A 4M

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group