MCB 1P 6kA B-50A 1M • MBN150 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Protec­tion Devices
          • MCBs
          • MCBs MCN, MBN, 6kA
          • 1 pole, MBN, Curve B, 6kA
          • MBN150
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey

          MCB 1P 6kA B-50A 1M

          MBN150

          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          Image  MBN150 of the product Hager | Hager Turkey
          • MCBs

          MCB 1P 6kA B-50A 1M MBN150

          EAN
          3250614310140
          Packaging
          12 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of protected poles
            1
          • Number of poles
            1 P
          • Type of pole
            1 P
          • Curve
            B
          Func­tions
          • Concur­rently switching N-neutral
            No
          Config­ur­a­tion
          • Number of modules
            1
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Aligned terminal
          • Bottom connec­tion aligne­ment for modular devices
            Aligned terminal
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            6 kA
          • Rated oper­a­tional voltage Ue
            230 / 400 V
          • Type of supply voltage
            AC
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            4000 V
          Elec­tric current
          • Rated current
            50 A
          • Rated service breaking capa­city Ics AC according IEC 60898-1
            6 kA
          • min/maxi threshold value of the AC thermal oper­a­tion
            1.13 / 1.45 In
          • Magnetic regu­lating currrent
            3 / 5 In
          • min/maxi threshold value of the DC magnetic oper­a­tion
            4 / 7 In
          • min/maxi threshold value of the DC thermal oper­a­tion
            1.13 / 1.45 In
          • Breaking capa­city on 1 pole for IT 400V NF 60947-2
            3 kA
          • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
            6 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
            10 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
            10 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            68.8 A
          • Rating current -20°C
            67.1 A
          • Rating current -15°C
            65.4 A
          • Rating current -10°C
            63.7 A
          • Rating current -5°C
            62 A
          • Rating current 0°C
            60.3 A
          • Rating current 5°C
            58.6 A
          • Rating current 10°C
            56.9 A
          • Rating current 15°C
            55.1 A
          • Rating current 20°C
            53.4 A
          • Rating current 25°C
            51.7 A
          • Rating current 30°C
            50 A
          • Rating current 35°C
            49.3 A
          • Rating current 40°C
            48.5 A
          • Rating current 45°C
            47.8 A
          • Rating current 50°C
            47 A
          • Rating current 55°C
            46.3 A
          • Rating current 60°C
            45.5 A
          • Rating current 65°C
            44.8 A
          • Rating current 70°C
            44 A
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            0.95
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            0.85
          • Correc­tion factor of magnetic trip­ping with 100 Hz
            1.1
          • Correc­tion factor of magnetic trip­ping with 200 Hz
            1.2
          • Correc­tion factor of magnetic trip­ping with 400 Hz
            1.5
          • Correc­tion factor of magnetic trip­ping with 60 Hz
            1
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            83 mm
          • Width of installed product
            17.5 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            5.2 W
          • Power loss per pole at In
            5.2 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            4000
          • Number of mech­an­ical oper­a­tions
            20000
          Install­a­tion, mounting
          • Type of top connec­tion for modular devices
            with screw
          • Tight­ening torque
            2,8Nm
          • Type of Bottom Connec­tion for modular devices
            BIcon­nect
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 25mm²
          • Connec­tion cross-sect. rigid cable
            1 / 35mm²
          • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
            1 / 35 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            1 / 25 mm²
          • Type of connec­tion
            with screw
          Stand­ards
          • Standard text
            EN 60898-1
          • European directive WEEE
            concerned
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -25…70 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Class of energy limit­a­tion I²t
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates
          • Stor­age/trans­port temper­ature
            -25…80 °C
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            PD

          Downloads

          • Images

            Images may be subject to copyright

            Image MBN150  | Hager

            Product Image MBN150

          • ProductECDeclaration

            Image EU Declaration of conformity for MBN150  | Hager

            EU Declaration of conformity for MBN150

            Declaration

            PDF
            753 KB
            Image EU Declaration of conformity for MBN150  | Hager

            EU Declaration of conformity for MBN150

            MCB

            PDF
            773 KB
            Image EU Declaration of conformity for MBN150  | Hager

            EU Declaration of conformity for MBN150

            EU Declaration of Conformity

            PDF
            0
            Image EU Declaration of conformity for MBN150  | Hager

            EU Declaration of conformity for MBN150

            Declaration

            PDF
            468 KB
            Image EU Declaration of conformity for MBN150  | Hager

            EU Declaration of conformity for MBN150

            MCB

            PDF
            716 KB
            Image EU Declaration of conformity for MBN150  | Hager

            EU Declaration of conformity for MBN150

            UKCA Declaration of Conformity

            PDF
            0
            Image EU Declaration of conformity for MBN150  | Hager

            EU Declaration of conformity for MBN150

            Declaration

            PDF
            535 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for MBN150  | Hager

            Product environmental profile for MBN150

            PEP - MCB 1P 6kA B-16A, 1 module (english)

            PDF
            9 MB
            Image Product environmental profile for MBN150  | Hager

            Product environmental profile for MBN150

            PEP_Hager_MCN116_EN_1772013

            PDF
            365 KB
            Image Product environmental profile for MBN150  | Hager

            Product environmental profile for MBN150

            PDF
            377 KB
          • ProductROHS

            Image Pollutant guidelines for MBN150  | Hager

            Pollutant guidelines for MBN150

            RoHS declaration MBN150 (english)

            PDF
            32 KB
            Image Pollutant guidelines for MBN150  | Hager

            Pollutant guidelines for MBN150

            REACH declaration MBN150 (english)

            PDF
            103 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            MBN106 - MCB 1P 6kA B-6A 1M
            MBN106
            MCB 1P 6kA B-6A 1M
          • 2
            MBN110 - MCB 1P 6kA B-10A 1M
            MBN110
            MCB 1P 6kA B-10A 1M
          • 3
            MBN116 - MCB 1P 6kA B-16A 1M
            MBN116
            MCB 1P 6kA B-16A 1M
          • 4
            MBN120 - MCB 1P 6kA B-20A 1M
            MBN120
            MCB 1P 6kA B-20A 1M
          • 5
            MBN125 - MCB 1P 6kA B-25A 1M
            MBN125
            MCB 1P 6kA B-25A 1M

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group