Insulated busbar 1P fork 10mm² 57M • KDN163B | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Protec­tion Devices
          • Fork Insu­lated Busbars and Accessories
          • Fork insu­lated busbars and accessories
          • 1 pole
          • KDN163B
          Image  KDN163B of the product Hager | Hager Turkey
          Image  KDN163B of the product Hager | Hager Turkey

          Insulated busbar 1P 63A fork 10mm² 57M

          KDN163B

          Image  KDN163B of the product Hager | Hager Turkey
          Image  KDN163B of the product Hager | Hager Turkey
          • Fork Insu­lated Busbars and Accessories

          Insulated busbar 1P 63A fork 10mm² 57M KDN163B

          EAN
          3250613740948
          Packaging
          50 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            1 P
          • Type of pole
            1 P
          Compat­ib­ility
          • Intended for the compat­ible refer­ences
            Modular devices
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            415 V
          Voltage
          • Max oper­ating voltage
            230 V
          Elec­tric current
          • Rated current
            63 A
          Dimen­sions
          • Length
            1000 mm
          • Pitch
            17.8 mm
          Install­a­tion, mounting
          • Suit­able to a device with an auxil­iary
            No
          Connec­tion
          • Connec­tion cross-sect. rigid cable
            10mm²
          • Suit­able for product with neutral busbar
            No
          • Connector type
            busbar fork
          • Type of connec­tion
            with screw / quick connect
          Equip­ment
          • Number of appli­ances to build in
            57
          Stand­ards
          • European directive WEEE
            concerned
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          Use condi­tions
          • Insu­lated
            Yes

          Downloads

          • Images

            Images may be subject to copyright

            Image KDN163B  | Hager

            Product Image KDN163B

          • ProductECDeclaration

            Image EU Declaration of conformity for KDN163B  | Hager

            EU Declaration of conformity for KDN163B

            Declaration

            PDF
            342 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for KDN163B  | Hager

            Product environmental profile for KDN163B

            PDF
            429 KB
          • ProductROHS

            Image Pollutant guidelines for KDN163B  | Hager

            Pollutant guidelines for KDN163B

            RoHS declaration KDN163B (english)

            PDF
            33 KB
            Image Pollutant guidelines for KDN163B  | Hager

            Pollutant guidelines for KDN163B

            REACH declaration KDN163B (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            1
          • 1
            KDN180B - Insulated busbar 1P 80A fork 16mm² 57M
            KDN180B
            Insulated busbar 1P 80A fork 16mm² 57M

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group