MCB 3P 10kA C-100A 4.5M • HLF390S | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Protec­tion Devices
  • MCBs
  • MCBs HLF, HLE, 10kA
  • 3 pole, HLF, Curve C
  • HLF390S

MCB 3P 10kA C-100A 4.5M

HLF390S

  • MCBs

MCB 3P 10kA C-100A 4.5M HLF390S

EAN
3250613230920
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    4.5
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    10 kA
  • Rated oper­a­tional voltage Ue
    415 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    6000 V
Elec­tric current
  • Rated current
    100 A
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    7.5 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • Rating current 10°C according to IEC 60947
    124 A
  • Rating current 15°C according to IEC 60947
    120 A
  • Rating current 20°C according to IEC 60947
    116 A
  • Rating current 25°C according to IEC 60947
    112 A
  • Rating current 30°C according to IEC 60947
    108 A
  • Rating current 35°C according to IEC 60947
    104 A
  • Rating current 40°C according to IEC 60947
    100 A
  • Rating current 45°C according to IEC 60947
    96.6 A
  • Rating current 50°C according to IEC 60947
    93.1 A
  • Rating current 55°C according to IEC 60947
    89.4 A
  • Rating current 60°C according to IEC 60947
    85.6 A
  • Rating current 65°C according to IEC 60947
    81.6 A
  • Rating current 70°C according to IEC 60947
    77.5 A
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    4.5 kA
  • Breaking capa­city on 1 pole for IT 415V NF 60947-2
    4.5 kA
  • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
    10 kA
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    10 kA
  • Rated service breaking capa­city Ics AC according IEC 60947-2
    75 %
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    10 kA
Elec­tric current / temper­ature
  • Rating current 0°C
    124 A
  • Rating current 5°C
    120 A
  • Rating current 10°C
    116 A
  • Rating current 15°C
    112 A
  • Rating current 20°C
    108 A
  • Rating current 25°C
    104 A
  • Rating current 30°C
    100 A
  • Rating current 35°C
    96.6 A
  • Rating current 40°C
    93.1 A
  • Rating current 45°C
    89.4 A
  • Rating current 50°C
    85.6 A
  • Rating current 55°C
    81.6 A
  • Rating current 60°C
    77.5 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    90 mm
  • Width of installed product
    80 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    21.66 W
  • Power loss per pole at In
    7.98 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    3,5 to 5Nm
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    with screw
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    Yes
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 50 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 70 mm²
  • Connec­tion cross-sect. flex­ible conductor
    50mm²
  • Connec­tion cross-sect. rigid cable
    70mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 70 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 50 mm²
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 70 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 50 mm²
  • Type of connec­tion
    terminal with tight­ening compens­a­tion system
Stand­ards
  • Standard text
    EN 60898-1 ; IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates
temper­atur
  • Temper­ature of calib­ra­tion
    30 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    FD

Downloads

  • Images

    Images may be subject to copyright

    Image HLF390S  | Hager

    Product Image HLF390S

  • ProductECDeclaration

    Image EU Declaration of conformity for HLF390S  | Hager

    EU Declaration of conformity for HLF390S

    Declaration

    PDF
    439 KB
    Image EU Declaration of conformity for HLF390S  | Hager

    EU Declaration of conformity for HLF390S

    Declaration

    PDF
    100 KB
    Image EU Declaration of conformity for HLF390S  | Hager

    EU Declaration of conformity for HLF390S

    Declaration

    PDF
    454 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for HLF390S  | Hager

    Product environmental profile for HLF390S

    PDF
    377 KB
    Image Product environmental profile for HLF390S  | Hager

    Product environmental profile for HLF390S

    PEP - MCB 1P 6kA B-16A, 1 module (english)

    PDF
    9 MB
  • ProductROHS

    Image Pollutant guidelines for HLF390S  | Hager

    Pollutant guidelines for HLF390S

    RoHS declaration HLF390S (english)

    PDF
    33 KB
    Image Pollutant guidelines for HLF390S  | Hager

    Pollutant guidelines for HLF390S

    REACH declaration HLF390S (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    2
  • 1
    HLF380S - MCB 3P 10kA C-80A 4.5M
    HLF380S
    MCB 3P 10kA C-80A 4.5M
  • 2
    HLF399S - MCB 3P 10kA C-125A 4.5M
    HLF399S
    MCB 3P 10kA C-125A 4.5M

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group